Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Nonlinear Photonic Crystal Fibers


Related Items








Nonlinear Photonic Crystal Fibers

Highly Nonlinear PCF for 800 nm Pump Lasers

Features

  • Zero Dispersion Wavelengths from 670 - 890 nm
  • Core Diameter from 1.5 - 3.3 µm
  • Nonlinear Coefficients from 37 to 190 (W·km)-1
  • Near-Gaussian Mode Profile
  • Pure Silica Core and Cladding

Applications

  • Supercontinuum Generation for Frequency Metrology, Spectroscopy, or Optical Coherence Tomography Using Ti:sapphire, Nd(3+) Microchip
  • Four-Wave Mixing and Self-Phase Modulation for Switching, Pulse-Forming and Wavelength Conversion Applications
  • Raman Amplification

These highly nonlinear photonic crystal fibers guide light in a small solid silica core surrounded by large air holes. The optical properties of these structures closely resemble those of a rod of glass suspended in air, resulting in strong confinement of the light and, correspondingly, a large nonlinear coefficient. By selecting the appropriate core diameter, the zero-dispersion wavelength can be chosen over a wide range in the visible and near infrared spectrum, making these fibers particularly suited to the generation of supercontinuum radiation with Ti:Sapphire or diode-pumped Nd(3+)- lasers, or for optical switching and signal processing applications.

λ0 is the zero dispersion wavelength for the nonlinear photonic crystal fibers.

Optical Properties

Item #λ0Dispersion SlopeaAttenuationMFDa,bNAa,cEffective
Nonlinear
Area
Nonlinear
Coefficienta
NL-1.5-670-02670 ± 5 nm1.4 ps/(nm2km)λ0 < 90 dB/km
1550 nm < 25 dB/km
1380 nm < 300 dB/km
1000 nm < 60 dB/km
 600 nm  < 110 dB/km 
1.1 ± 0.1 µm0.51.23 µm2190 (W·km)-1
NL-1.7-700-02700 ± 5 nm1.0 ps/(nm2km)λ0 < 50 dB/km
1550 nm < 20 dB/km
1380 nm < 300 dB/km
1000 nm < 40 dB/km
  600 nm < 60 dB/km
1.2 ± 0.1 µm0.451.51 µm2148 (W·km)-1
NL-1.8-730-02730 ± 5 nm0.79 ps/(nm2km)λ0 < 50 dB/km
1550 nm < 20 dB/km
1380 nm < 300 dB/km
1000 nm < 30 dB/km
 600 nm  < 50 dB/km
1.4 ± 0.1 µm0.41.76 µm2122 (W·km)-1
NL-2.0-745-02745 ± 5 nm0.85 ps/(nm2km)λ0 < 30 dB/km
1550 nm < 20 dB/km
1380 nm < 200 dB/km
1000 nm < 20 dB/km
 600 nm  < 40 dB/km
1.4 ± 0.1 µm0.422.03 µm2103.8 (W·km)-1
NL-2.3-790-02790 ± 5 nm0.64 ps/(nm2km)λ0 < 25 dB/km
1550 nm < 15 dB/km
1380 nm < 100 dB/km
1000 nm < 17 dB/km
 600 nm  < 40 dB/km
1.5 ± 0.1 µm0.42.66 µm275 (W·km)-1
NL-2.4-800800 ± 5 nm0.55 ps/(nm2km)λ0 < 80 dB/km
1550 nm < 50 dB/km
1380 nm < 420 dB/km
1000 nm < 60 dB/km
 600 nm  < 100 dB/km
1.5 ± 0.1 µm0.192.8 µm270 (W·km)-1
NL-2.8-850-02850 ± 5 nm0.48 ps/(nm2km)λ0 < 10 dB/km
1550 nm < 6 dB/km
1380 nm < 40 dB/km
1000 nm < 10 dB/km
 600 nm  < 17 dB/km
1.9 ± 0.1 µm0.383.97 µm246.6 (W·km)-1
NL-3.3-890-02890 ± 5 nm0.33 ps/(nm2km)λ0 < 10 dB/km
1550 nm < 5 dB/km
1380 nm < 40 dB/km
1000 nm < 10 dB/km
 600 nm  < 20 dB/km
2.1 ± 0.1 µm0.354.76 µm237.52 (W·km)-1

 

Physical Properties

Item #Core
Diameter
PitchAir Fill in
Holey Region
Diameter of
Holey Region
Diameter of Outer
Silica Cladding
Fiber O.D.
NL-1.5-670-021.5 μm1.9 μm>90%20 μm106 μm220 μm
NL-1.7-700-021.7 μm1.8 μm>85%18.5 μm116 μm220 μm
NL-1.8-730-021.8 μm2.0 μm>88%21 μm127 μm220 μm
NL-2.0-745-022.0 μm2.0 μm>90%28 μm127 μm220 μm
NL-2.3-790-022.3 μm1.6 μm>94%35 μm147 μm220 μm
NL-2.4-8002.4 μm2.9 μm>90%27 μm105 μm230 μm
NL-2.8-850-022.8 μm2.7 μm>88%28 μm136 μm220 μm
NL-3.3-890-023.2 μm3.1 μm>88%32 μm154 μm220 μm

a Measured at λ0
b Mode Field Diameter
c Numerical Aperture

The term supercontinuum generation includes many nonlinear effects that lead to a substantial spectral broadening. These nonlinear effects include Raman scattering, self-phase modulation and solitons. Supercontinuum spectra are typically produced by inputting short (femtosecond range) high power pulses into a nonlinear medium. Since the dispersion in a photonic crystal fiber can be tailored to facilitate the generation of supercontinuum spectra in a specific region, nonlinear photonic crystal fibers are an attractive media.

Supercontinuum (SC) sources are a new type of light source that combine the high radiant power and high degree of spatial coherence of a laser with a spectral bandwidth usually associated with an incandescent source. Supercontinuum sources can often drastically improve the signal-to-noise ratio, reduce the measurement time, or widen the spectral range in applications that require a broadband source, including high-resolution spectroscopy, the characterization of optical components, or optical coherence tomography (OCT). Despite the complex nature of the non-linear optical processes that convert the narrowband output of a laser into a supercontinuum, the practical realization can be surprisingly straight forward. All that is required is a high peak power pulsed laser, and a non-linear element with the right dispersion characteristics. The high power density, long length at comparatively low loss and the ability to achieve zero dispersion at wavelength shorter than 1250 nm - something that is not achievable with conventional fibers - makes small-core PCF ideally suited as the nonlinear element in a SC source. NKT Photonics offers small-core fibers suitable for use with femtosecond Ti:sapphire lasers (NLxx-xxx), as well as a fiber specifically designed to generate SC radiation from the output of a compact, low-cost Nd3+-YAG microchip laser (SC-5.0-1040). Please see detailed application note linked below for more information.

When selecting a fiber for supercontinuum generation, the relationship between a fiber’s zero dispersion wavelength and the pump is the most important consideration. The table below provides a general guideline for cases when pumping the photonic crystal fiber with femtosecond laser sources. The attached pdf file offers more details regarding supercontinuum generation using the NL series of Photonic Crystal Fiber.

Pump WavelengthOutput Spectrum
Below the zero dispersion wavelengthStable, smooth and narrow spectrum
At the zero dispersion wavelengthIrregular, medium-wide and with a dip at the zero-dispersion wavelength
Above the zero dispersion wavelengthIrregular and wide spectrum


Supercontinuum - General Application Note - Thorlabs.pdf

This application note addresses general handling of fibers from NKT Photonics, including how to strip the protective coating, how to cleave the fibers and tips for coupling light to and from the fibers. This is ideal for customers new to photonic crystal fibers.

Application_Note-_Stripping_Cleaving_&_Coupling.pdf

The application note below addresses general advice about fusion splicing of photonic crystal fibers (PCFs). The note is limited to the work related directly to the fusion splicer, whereas guidelines for general handling of the PCFs can be found in the application note to the left.

Application Note-_Splicing_Single Mode_PCF.pdf

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: klee
Posted Date: 2009-09-09 16:00:26.0
A response from Ken at Thorlabs to mathieu.perrin: Thank you for pointing out the error. The link has been fixed now.
Poster: mathieu.perrin
Posted Date: 2009-09-08 09:06:47.0
The stripping tab is buggy: the link to the application note is absent and there is a second set of tabs similar to those above.
Poster: rjr
Posted Date: 2009-04-16 13:54:45.0
Comments on Nonlinear PCF site: 1)In Features bullet list, second bullet should be 750 nm, not 850 nm 2)Next to Part Number, why does it say Imperial? 3)Several items removed from this list of NL fibers as of meeting April 15. Please see Carl Lin for details 4)Under Nonlinear PM Photonic Crystal Fibers, there is a fiber picture with some feature bullets. The picture and bullets pertain to fiber PM-1550-01 which is NOT a Nonlinear fiber, so it does not belong here. 5)In the table of Polarization Maintaining Nonlinear fibers, PM-NL-3.0-850 should be removed as it is not offered. The part P1-SC-5.0-FC-20 is also not offered. This long list should be updated to remove products not offered - recommend see Carl Lin
Click on any phrase below to search our site using our new Search Engine:
crystal fiber   crystal fibre   fiber optics   Fibre   highly non linear pcf   highly nonlinear   highly nonlinear pcf   non linear pcf   nonlinear   nonlinear pcf   optical fiber   pcf   photonic crystal fiber   specialty optical fiber  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
NL-1.5-670-02 Support Documentation NL-1.5-670-02 Highly Nonlinear PCF, 670 nm ZDW, 1.5 µm Core $1,673.00
Per Meter
Volume Pricing
Today
NL-1.7-700-02 Support Documentation NL-1.7-700-02 Highly Nonlinear PCF, 700 nm ZDW, 1.7 µm Core $1,673.00
Per Meter
Volume Pricing
Today
NL-1.8-730-02 Support Documentation NL-1.8-730-02 Highly Nonlinear PCF, 730 nm ZDW, 1.8 µm Core $1,673.00
Per Meter
Volume Pricing
Today
NL-2.0-745-02 Support Documentation NL-2.0-745-02 Highly Nonlinear PCF, 745 nm ZDW, 1.9 µm Core $1,673.00
Per Meter
Volume Pricing
Today
NL-2.3-790-02 Support Documentation NL-2.3-790-02 Highly Nonlinear PCF, 790 nm ZDW, 2.3 µm Core $1,673.00
Per Meter
Volume Pricing
Today
NL-2.4-800 Support Documentation NL-2.4-800 Highly Nonlinear PCF, 800 nm ZDW, 2.4 µm Core $1,673.00
Per Meter
Volume Pricing
Today
NL-2.8-850-02 Support Documentation NL-2.8-850-02 Highly Nonlinear PCF, 850 nm ZDW, 2.8 µm Core $1,673.00
Per Meter
Volume Pricing
Today
NL-3.3-890-02 Support Documentation NL-3.3-890-02 Highly Nonlinear PCF, 890 nm ZDW, 3.3 µm Core $1,673.00
Per Meter
Volume Pricing
Today
Add To Cart
Highly Nonlinear PM PCF for 800 nm Pump Lasers

Features

  • Polarization Beat Length at 1550 nm is typically <2 mm
  • DGD at 1550 nm is typically 2 ns/km
  • Nonlinear Coefficient 54 (W·km)-1 (cf 1.1 (W·km)-1 for SMF-28e+ at 1550 nm)
  • Near-Gaussian Mode Profile, Ellipticity of 1.13 at 830 nm

NKT Photonics' polarization-maintaining (PM) highly nonlinear photonic crystal fibers guide light in a small solid silica core, surrounded by a microstructure cladding formed by a periodic arrangement of air holes in the silica. The optical properties of the core closely resemble those of a slightly elliptical rod of glass suspended in air; this results in a strong confinement of the light, a large nonlinear coefficient, and a substantial splitting of the effective indices of the polarization modes. The zero-dispersion (ZD) wavelength has been chosen for use with Ti:Sapphire laser sources, but the dispersion is also anomalous at the fundamental Neodymium wavelength (1060 nm).

Specifications

Optical PropertiesNL-PM-750
Short Zero Dispersion Wavelength750 ± 15 nm
Long Zero Dispersion Wavelength1260 ± 20 nm
Attenuation @ 780 nm<0.05 dB/m
Cutoff Wavelength< 650 nm
Mode Field Diameter @ 780 nm1.6 ± 0.3 µm
Numerical Aperture @ 780 nm0.38 ± 0.05
Nonlinear Coefficient @ 780 nm~95 (Wkm)-1
Birefringence @ 780 nm>3·10-4
Physical Properties
MaterialPure Silica
Cladding Diameter120 ± 5 μm
Coating Diameter240 ± 10 μm
Coating Material, Single LayerAcrylate
Core Size (Diameter)1.8 ± 0.3 μm

The term supercontinuum generation includes many nonlinear effects that lead to a substantial spectral broadening. These nonlinear effects include Raman scattering, self-phase modulation and solitons. Supercontinuum spectra are typically produced by inputting short (femtosecond range) high power pulses into a nonlinear medium. Since the dispersion in a photonic crystal fiber can be tailored to facilitate the generation of supercontinuum spectra in a specific region, nonlinear photonic crystal fibers are an attractive media.

Supercontinuum (SC) sources are a new type of light source that combine the high radiant power and high degree of spatial coherence of a laser with a spectral bandwidth usually associated with an incandescent source. Supercontinuum sources can often drastically improve the signal-to-noise ratio, reduce the measurement time, or widen the spectral range in applications that require a broadband source, including high-resolution spectroscopy, the characterization of optical components, or optical coherence tomography (OCT). Despite the complex nature of the non-linear optical processes that convert the narrowband output of a laser into a supercontinuum, the practical realization can be surprisingly straight forward. All that is required is a high peak power pulsed laser, and a non-linear element with the right dispersion characteristics. The high power density, long length at comparatively low loss and the ability to achieve zero dispersion at wavelength shorter than 1250 nm - something that is not achievable with conventional fibers - makes small-core PCF ideally suited as the nonlinear element in a SC source. NKT Photonics offers small-core fibers suitable for use with femtosecond Ti:sapphire lasers (NLxx-xxx), as well as a fiber specifically designed to generate SC radiation from the output of a compact, low-cost Nd3+-YAG microchip laser (SC-5.0-1040). Please see detailed application note linked below for more information.

When selecting a fiber for supercontinuum generation, the relationship between a fiber’s zero dispersion wavelength and the pump is the most important consideration. The table below provides a general guideline for cases when pumping the photonic crystal fiber with femtosecond laser sources. The attached pdf file offers more details regarding supercontinuum generation using the NL series of Photonic Crystal Fiber.

Pump WavelengthOutput Spectrum
Below the zero dispersion wavelengthStable, smooth and narrow spectrum
At the zero dispersion wavelengthIrregular, medium-wide and with a dip at the zero-dispersion wavelength
Above the zero dispersion wavelengthIrregular and wide spectrum


Supercontinuum - General Application Note - Thorlabs.pdf

This application note addresses general handling of fibers from NKT Photonics, including how to strip the protective coating, how to cleave the fibers and tips for coupling light to and from the fibers. This is ideal for customers new to photonic crystal fibers.

Application_Note-_Stripping_Cleaving_&_Coupling.pdf

The application note below addresses general advice about fusion splicing of photonic crystal fibers (PCFs). The note is limited to the work related directly to the fusion splicer, whereas guidelines for general handling of the PCFs can be found in the application note to the left.

Application Note-_Splicing_Single Mode_PCF.pdf

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: klee
Posted Date: 2009-10-20 16:52:01.0
A response from Ken at Thorlabs to jianminh: Unfortunately, according to the manufacturer, the current nonlinear fibers will not produce much supercontinuum energy down at these shorter wavelengths.
Poster: klee
Posted Date: 2009-10-20 16:10:30.0
A response from Ken at Thorlabs to jianminh: We are in contact with the manufacturer regarding this now. We will send you an email with more information shortly and also post it here.
Poster: jianminh
Posted Date: 2009-10-20 13:21:30.0
Hi, I hope to use the nonlinear photonic crystal fiber to generate wavelength shorter than 500nm laser,and the waveband width can reach to 25-30nm. Can your nonlinear photonic crystal fiber satify such requirement with Ti:sapphiere femtosecond laser pump. If its possible, can you give some advice to me. Thank you very much.
Click on any phrase below to search our site using our new Search Engine:
crystal fiber   crystal fibre   crystal pm fiber   fiber optic   fiber optics   highly non linear pcf   highly nonlinear pcf   non linear pcf   nonlinear pcf   optical fiber   pcf   Photonic Crystal Fiber   pm crystal fiber   PM Fiber   PM NL 3.0 850   pm non linear pcf   pm nonlinear pcf   PM PCF   specialty optical fiber   Supercontinuum  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
NL-PM-750 Support Documentation NL-PM-750 Highly Nonlinear PM PCF, Supercontinuum Generation, 750 nm ZD, 1.8 µm Core $1,673.00
Per Meter
Volume Pricing
Today
Add To Cart
Higly Nonlinear PCF for 1060 nm Pump Lasers

Features

  • Single Mode
  • Bending Insensitive
  • Dispersion Optimized for 1 µm Wavelength Pumping
  • Pure Silica Core
  • Zero Dispersion Wavelength: 1040 ± 10 nm
  • Nonlinear Coefficient at 1060 nm: 11 (W·km)-1

Applications

  • Supercontinuum Generation for Frequency Metrology, Spectroscopy, or Optical Coherence Tomography Using Nd(3+) Fiber Laser Pumps
  • Four-Wave Mixing and Self-Phase Modulation for Switching, Pulse-Forming and Wavelength Conversion Applications
  • Raman Amplification

This highly nonlinear photonic crystal fiber guides light in a small solid silica core surrounded by large air holes. The optical properties of the structure closely resemble those of a rod of glass suspended in air, resulting in strong confinement of the light and, correspondingly, a large nonlinear coefficient. By selecting the appropriate core diameter, the zero-dispersion wavelength can be chosen over a wide range in the visible and near infrared spectrum, making this fiber particularly suited to the generation of supercontinuum radiation with diode-pumped Nd(3+)- lasers, or for optical switching and signal processing applications.

Optical Properties

Item #λ0aDispersion
Slopeb
AttenuationMFDb,cNAb,dEffective
Nonlinear Area
Nonlinear
Coefficientb
SC-5.0-10401040 ± 10 nm-λ0 < 2 dB/km
1550 nm < 1.5 dB/km
600 nm  < 15 dB/km
4.0 ± 0.2 µm0.20 ± 0.05-11 (W·km)-1

a Zero Dispersion Wavelength for the Nonlinear Photonic Crystal Fibers.
b Measured at λ0
c Mode Field Diameter
d Numerical Aperture

Physical Properties

Item #Core
Diameter
PitchAir Fill in
Holey Region
Diameter of
Holey Region
Diameter of Outer
Silica Cladding
Fiber O.D.
SC-5.0-1040 4.8 μm3.25 μm--125 μm244 μm

The term supercontinuum generation includes many nonlinear effects that lead to a substantial spectral broadening. These nonlinear effects include Raman scattering, self-phase modulation and solitons. Supercontinuum spectra are typically produced by inputting short (femtosecond range) high power pulses into a nonlinear medium. Since the dispersion in a photonic crystal fiber can be tailored to facilitate the generation of supercontinuum spectra in a specific region, nonlinear photonic crystal fibers are an attractive media.

Supercontinuum (SC) sources are a new type of light source that combine the high radiant power and high degree of spatial coherence of a laser with a spectral bandwidth usually associated with an incandescent source. Supercontinuum sources can often drastically improve the signal-to-noise ratio, reduce the measurement time, or widen the spectral range in applications that require a broadband source, including high-resolution spectroscopy, the characterization of optical components, or optical coherence tomography (OCT). Despite the complex nature of the non-linear optical processes that convert the narrowband output of a laser into a supercontinuum, the practical realization can be surprisingly straight forward. All that is required is a high peak power pulsed laser, and a non-linear element with the right dispersion characteristics. The high power density, long length at comparatively low loss and the ability to achieve zero dispersion at wavelength shorter than 1250 nm - something that is not achievable with conventional fibers - makes small-core PCF ideally suited as the nonlinear element in a SC source. NKT Photonics offers small-core fibers suitable for use with femtosecond Ti:sapphire lasers (NLxx-xxx), as well as a fiber specifically designed to generate SC radiation from the output of a compact, low-cost Nd3+-YAG microchip laser (SC-5.0-1040). Please see detailed application note linked below for more information.

When selecting a fiber for supercontinuum generation, the relationship between a fiber’s zero dispersion wavelength and the pump is the most important consideration. The table below provides a general guideline for cases when pumping the photonic crystal fiber with femtosecond laser sources. The attached pdf file offers more details regarding supercontinuum generation using the SC-5.0-1040 Photonic Crystal Fiber.

Pump WavelengthOutput Spectrum
Below the zero dispersion wavelengthStable, smooth and narrow spectrum
At the zero dispersion wavelengthIrregular, medium-wide and with a dip at the zero-dispersion wavelength
Above the zero dispersion wavelengthIrregular and wide spectrum


Supercontinuum - General Application Note - Thorlabs.pdf

This application note addresses general handling of fibers from NKT Photonics, including how to strip the protective coating, how to cleave the fibers and tips for coupling light to and from the fibers. This is ideal for customers new to photonic crystal fibers.

Application_Note-_Stripping_Cleaving_&_Coupling.pdf

The application note below addresses general advice about fusion splicing of photonic crystal fibers (PCFs). The note is limited to the work related directly to the fusion splicer, whereas guidelines for general handling of the PCFs can be found in the application note to the left.

Application Note-_Splicing_Single Mode_PCF.pdf

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
Click on any phrase below to search our site using our new Search Engine:
continuum   crystal fiber   fiber optics   Fibre   highly non linear pcf   highly nonlinear pcf   non linear pcf   nonlinear pcf   optical fiber   pcf   specialty optical fiber   super continuum   supercontinuum  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
SC-5.0-1040 Support Documentation SC-5.0-1040 Highly Nonlinear PCF, Supercontinuum Generation 5.0 µm Core $644.00
Per Meter
Volume Pricing
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000