Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Slip-On Ø1/2" Post Collar


Related Items







Slip-On Ø1/2

Features

  • Constrain Ø1/2" Post Height
  • Slips On to Side of Post
  • Setscrew Offers Fine Height Adjustment

Our slip-on collars attach to Ø1/2" posts and, when used with a post holder, restrict the height adjustment of the post. These collars are ideally used when swapping post-mounted components such as lenses so that the lens' height will be aligned to the optical axis of your system. Additionally, when used with our anti-rotation adapter, the rotational alignment of a post can be restrained for maximum repeatability.

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: cdaly
Posted Date: 2013-03-06 10:40:00.0
Response from Chris at Thorlabs: Thank you for using our web feedback. While this is a point at which the R2 can in fact break, this is under far more stress than the product is intended for. The collar should be sufficiently tight with a quarter turn of a hex key past hand tight. The setscrew is used for initial final positioning. Once the correct height is achieved, the post holder should be used to secure the height of the post. Once this is tight, the set screw can be retracted and the collar readjusted so a repeatable height can occur if the post is removed and reinserted into the post holder. However, if greater torque is required without the small screw, I would recommend that you consider the R2T. It is thinner profile, but has no setscrew and can handle much more toque. You'll need to use a ball driver or hex key to tighten this down as it uses an 8-32 set screw to clamp to the post, rather than the 1/4-20 thumbscrew in the R2.
Poster: Thorlabs
Posted Date: 2011-01-19 09:33:18.0
Response from Javier at Thorlabs to graum: Thank you very much for your feedback. We actually offer a few other components that are designed for mounting 1/2" posts parallel to the optical table and, at the same time, are attached to perpendicularly mounted posts. Please visit the following link: http://www.thorlabs.com/NewGroupPage9.cfm?ObjectGroup_ID=1985
Poster: graum
Posted Date: 2011-01-18 14:03:49.0
I use a lot of R2 post collars with my 1/2" posts in lab. One thing Ive found useful is to give them an additional 4-40 tap. With this I can screw on a 1/2" post to the side, and then use this post-collar assembly to mount a post parallel to my table off of a post already mounted perpendicular to the table. I think this would be a useful addition to anyone who wants to use these posts. It would certainly increase their value to my lab.
Click on any phrase below to search our site using our new Search Engine:
1/2" post collar   collar   height accessory   height adapter   metric   post accessory   post adapter   post collar   post height   thin 1/2" post collar   thin collar   thin post collar  
Slip-On Post Collar
  • 0.44" (11.2 mm) Thick
  • Includes Vertically Aligned 4-40 (M3 x 0.5) Setscrew

The R2 Slip-on Collar locks onto a Ø1/2" TR-Series Post with a thumbscrew. By placing the collar on a post so that it rests on the top of the post holder, the post can be rotated without changing the height of the mounted component. In addition, the R2 comes with a 4-40 (M3 x 0.5) setscrew that is aligned vertically in the same direction as the mounted TR rod. This vertical setscrew allows for fine height adjustments without the need of a translating post or post holder. When mounted in a post holder, the setscrew can be rotated to provide approximately 0.25" (6.4 mm) of fine adjustment (see photo to the right).

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
R2 Support Documentation R2 Slip-On Post Collar for Ø1/2" Posts $3.33
Today
+1 Qty Docs Part Number - Metric Price Available / Ships
R2/M Support Documentation R2/M Slip-On Post Collar for Ø1/2" Posts, Metric $3.33
Today
Add To Cart
Thin Slip-On Post Collar
  • 0.23" (5.7 mm) Thick
  • Thin Design Enables Easy Incorporation in Tightly Spaced Setups
  • Sold in Packs of Five

The R2T is a thinner version of the R2 Post Collar featured above. At a thickness of only 0.23" it can be used in applications where the post is constantly repositioned or the components are frequently interchanged. This thin slip-on collar can be secured to a Ø1/2" post using the included 8-32 brass-tipped locking screw. The compact and robust design of the R2T ensures that it does not occupy too much space on the post, thus making it ideal for a variety of optomechanical setups.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
R2T Support Documentation R2T Thin Slip-On Post Collar for Ø1/2" Posts, 5 Pack $34.90
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000