Rigid Construction Accessories Required for Many Complex 3D Assemblies
Angle Clamp Options
Fixed 45°
Fixed 90° Ø1/2" or Ø1" Mounting Options
Fixed 180°
Continuous 360°
Mounting Joist Provides Space-Saving Platform for Multiple Optical Mounts
When space is at a premium, Thorlabs' Angle Clamps and Mounting Joists provide great space-saving solutions. Our angle clamps give the user the ability to orient our Ø1/2" posts in multiple directions and provide rigid, stable and compact structures that can meet many laboratory needs. The double-bored mounting holes ensure two lines of stable contact, while the aluminum thumbscrews securely fasten the posts in place.
Thorlab's Mounting Joists provide even more space-saving options. The compact joist can be used to mount multiple optical elements close together, which alleviates the need for multiple posts and posts holders. These versatile joists can also offset a post from the mounted optic in order to squeeze the optic into tight areas. The two joist designs provide adaptable laboratory solutions to crowded table problems.
Loading...
Posted Comments:
Poster: bdada
Posted Date: 2011-10-04 20:02:00.0
Response from Buki at Thorlabs:
Thank you for your feedback. We will contact you directly to discuss the issue you're having with the RA90/M thumbscrews. We will also look into improvements we can make to the RA90.
Poster: david.gherardi
Posted Date: 2011-10-03 05:37:48.0
I had the same problem as drs. I found that a number of thumbscrews (supplied with RA90/M) sheared off very easily when they were tightened using a hex key.
David
Poster: Adam
Posted Date: 2010-04-22 09:20:58.0
A response from Adam at Thorlabs to David: I like this idea alot and will recommend this to our mechanics engineers as a customer inspired new product idea. We would like to ship you out a sample of a prototype unit so I will contact you to get your shipping information.
Poster: david.dutton
Posted Date: 2010-04-21 11:34:55.0
Product suggestion for SWC:
Thank you for all of your great products. Is it possible to have an SWC that has some sort of reference mark for 0, 45 and 90 degrees? Anodized marks on the side or a spring plunger?
No worries if it is not possible, just an idea I had.
Thank you
Poster: Laurie
Posted Date: 2008-12-08 10:18:28.0
Response from Laurie to drs: Thank you for your feedback concerning our SWC Swivel Post Clamp. Someone from our technical support staff will contact you shortly concerning your inquiry.
Poster: drs
Posted Date: 2008-12-06 14:11:12.0
Since the knurled screws on the SWC had hex socket openings, I tightened them using a hex socket wrench - I found that hand tightening them was not quite enough.
One of the knurled screw heads sheared off quite easily. How do I get a replacement?
Click on any phrase below to search our site using our new Search Engine:
Rigid Construction Accessories Required for Many Complex 3D Assemblies
Double Bored Through Holes for Stable Two Line Contact
Aluminum Thumbscrew Provides Secure Holding Force for Locking
Thorlabs' Angle Clamps securely fasten our Ø1/2” posts at precise angles (45°, 90° or 180°) to one another. In addition to the fixed angle options, we also offer a variant for 360° continuous adjustment (SWC). The holes of these clamps are double bored to provide two lines of stable contact. The RA180(/M) has one double-bored hole and a 1/4"-20 (M6) thread on the bottom, which allows this clamp to be directly threaded onto a post. The aluminum thumbscrews located at either side of the clamps secure the Ø1/2” posts in place once the desired position is achieved.
Flexure Mechanism Secures Right-Angle Clamp to Ø1" Post
Thumbscrew Secures Ø1/2" Post
Imperial and Metric Versions Available
The RA90RS clamp allows a Ø1/2" TR post to be mounted perpendicularly to a Ø1.0" RS post. The design, which is based off of the RA90 Right-Angle Post Clamp featured above, combines a highly stable clamp flexure lock with a thumbscrew locking mechanism to provide a solution that enables a Ø1/2" post to be mounted perpendicular to a Ø1" post. The center-to-center distance between the Ø1.0" and Ø1/2" posts is 1" for the imperial version (25.0 mm for the metric version).
Space-Saving Design Allows the Mounting of Multiple Optical Elements on One Post
Options for Center-Mounting or Offset-Mounting
Thorlabs’ Mounting Joists provide valuable space-saving mounting options, ideal for crowded optical tables or breadboards. These mounts are compatible with our Ø1/2” and Ø1” posts and allow multiple optics may be mounted close together on a single joist, eliminating the need for multiple posts and post holders.
The PJ301(/M) enables centered-mounting (optics may be placed on both sides of post center) and features a centered, counterbored hole for an 8-32 (M4) cap screw for post mounting and counterbored slots for an 8-32 (M4) cap screw and #8 nut (M4 nut). This joist allows an optic to be offset by 0.40" - 1.40" (10.16 - 35.56 mm) from post center.
The PJ302(/M) enables offset-mounting (optics may be offset to one side only) and features counterbored slots for an 8-32 (M4) cap screw for post mounting and a counterbored slot for an 8-32 (M4) cap screw and #8 nut (M4 nut). This joist allows an optic to be offset by 0.40" - 2.70" (10.16 - 68.58 mm) from post center.
Please Note: Imperial nuts only fit the imperial joists; metric nuts only fit the metric joists (nuts included).