Thorlabs Home Create an Account  |  Log In
Search Our Site:
( 0)

Your Shopping Cart is Empty
      
Products Rapid Order Services The Company Partners My Thorlabs

Additional Product Families In this Group
Visible Achromats
Mounted Visible Achromats
Mounts for Visible Achromats
Visible Achromatic Doublet Pairs
Fast Achromats
NIR Achromats
Mounted NIR Achromats
Mounts for NIR Achromats
NIR Achromatic Doublet Pairs
IR Achromats
Mounted IR Achromat
Mounts for IR Achromats
Achromatic Doublets Kits
 
Products Home >> Optical Elements >> Lenses >> Achromatic Doublets >> Fast Achromats Print Friendly 
Fast Achromats
 
 
Related Products


Features

  • Infinite Conjugate Ratio
  • Higher Numerical Apertures than our Stock Achromatic Doublets
  • Lenses Corrected for Minimum Spot Size
  • AR Coating for 400 - 700 nm
  • Ideal for Laser Focusing
  • High-Quality Chrome Plated Brass Housing

Thorlabs' Fast Achromatic Doublet Pairs have been designed to achieve a higher NA and a shorter focal length than conventional doublets. The doublet pair used is optimized for achromatic correction and minimization of the spot size when used at an infinite conjugate ratio. Each of these doublet pairs is housed in a chrome-plated brass mount with the effective focal length engraved on it for easy identification.

The pre-mounting of these doublet pairs provides the added convenience of allowing them to be handled without having to worry about fingerprints or skin oils getting on the optics.

A Achromat 



General Specifications
Design Wavelengths486.1, 587.6 and 656.3 nm
Focal Length Tolerance±1%
-A Coating RangeRavg <0.5% from 40 0 -700 nm


Item #fNACAOD
FAC1025-A29.0 mm0.3523.2 mm1.20"
FAC1040-A42.0 mm0.2623.2 mm1.20"
FAC2080-A83.9 mm0.2645.0 mm2.20"

 

Item #FAC1025-AFAC1040-AFAC2080-A
Material (Doublet 1)N-BK7/N-SF2N-BK7/N-SF2N-BK7/N-SF2
Material (Doublet 2)N-BAF10/SF10N-BK7/N-SF2N-BK7/N-SF2
Loading Support DocumentsLoading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: Tyler Posted Date: 2008-06-04 14:29:00.0
A response from Tyler at Thorlabs to mandeep.singh: 1) The FAC30125-A1 is not suitable for the UV spectral range since both the lenses and the optical cement will absorb the UV light. 2) The response of the AR coating outside of the specified range is not a controlled parameter during the coating of the lenses and as a result could only be specified by testing a specific part. 3) This part can be custom ordered with lenses that do not have an AR coating by contacting our technical support team and requesting a custom quote. Since this achromatic lens pair is not suitable for UV light, I will contact you for additional information about your application in the hope that I can recommend a solution.
Poster: mandeep.singh Posted Date: 2008-06-04 10:50:52.0
I am interested in the FAC30125-A1. However, I would like to use it in the range 250 nm to 850 nm. I have three questions: 1. Are the lenses/adhesives transmitting at 250 nm? 2. What is the response of the AR coating in the above spectral range? 3. Can I get an uncoated assembly? Please let me know as soon as possible. Thanks. Yours sincerely, Mandeep Singh Mapper Lithography B.V. Computerlaan 15 2628 XK Delft, NL tel: + 31 (0)15-8880276 fax: +31 (0)15-8880251 mandeep.singh@mapperlithography.com http://www.mapperlithography.com
Loading Tag cloudLoading...


Order
Based on your currency / country selection, your order will ship from Newton, New Jersey  
  +1 QTY Part Number - Imperial Price Available/Ships
FAC1025-A Support Documentation FAC1025-A - New! -    Fast Achromatic Doublet Pair NA = 0.35, f = 29.0 mm, CA = 23.38 mm $335.00
3-5 Days
 
FAC1040-A Support Documentation FAC1040-A -    Fast Achromatic Doublet Pair NA = 0.26, f = 42 mm , CA = 23.26 mm $410.00
  Lead Time
 
FAC1040-A1 Support Documentation FAC1040-A1 -    Fast Achromatic Doublet Pair NA=0.26, F=42mm , CA=23.26mm $410.00
  Lead Time
 
FAC2080-A Support Documentation FAC2080-A -    Fast Achromatic Doublet Pair NA = 0.26, f = 83.94 mm, CA = 45 mm $560.00
3-5 Days
 

Author: klee Last Updated: May 04, 2009
Log in  |  My Account  |  Contact Us  |  Privacy Policy  |  Home  |  Site Index
Copyright © 1999 - 2010 Thorlabs
   HACKER SAFE certified sites prevent over 99.9% of hacker crime.
Sales: 1-973-579-7227     |     Support: 1-973-300-3000