Thorlabs Home Create an Account  |  Log In
Search Our Site:
( 0)

Your Shopping Cart is Empty
      
Products Rapid Order Services The Company Partners My Thorlabs

Additional Product Families In this Group
2- and 3-Paddle Polarizers
Compact Fiber Polarizer
In-Fiber, Inline Fiber Polarizer
FiberBench Polarizer
FiberTable Polarizer, Variable Attenuation
FiberTable Linear Polarizers
 
Products Home >> Fiber Components >> Fiber Polarizers >> In-Fiber Linear Polarizers Print Friendly 
In-Fiber Linear Polarizers
 
 
Related Products


Features

  • All Fiber Technology
  • Bi-Directional
  • Low Loss
  • Wide Wavelength Range
  • Damage Threshold is Not Limited by Polarization Region
SpecificationsValues
Center Wavelengths980, 1064, 1310, and 1550 nm
Wavelength Bandwidth>50 nm
Extinction Ratio (PER) >30 dB
Insertion Loss <2 dB

Applications

  • Polarization Measurement and Control
  • Coherent Transmission
  • High Power Lasers (e.g., Fiber Lasers)
  • Optical Sensors
  • Test and Measurement Instrumentation
  • Navigation Instrumentation

Chiral Photonics’ all-glass, intrafiber polarizers provide a high extinction ratio (PER) over a broad spectral range at a price well below other in-line polarizers. Based on Chiral Photonics’ innovative technology, these intrafiber polarizers feature small size (42 mm) and a high extinction ratio (>30 dB).

The Chiral polarizers are available at four wavelengths (980, 1064, 1310, and 1550 nm) with polarization maintaining pigtails and at 1550 nm with single mode pigtails. For PM pigtailed devices with FC connectors, the key of the FC/PC connector is aligned with the slow axis of the PM fiber.

chiral fiber
Propagation Direction (This choice is arbitrary because the device is bi-directional.)

 

Region 1

Light with vertical and horizontal states of polarization is transformed through states of elliptical polarization into orthogonal states of circular polarization.

  • For the devices with PM fiber, the light coupled into the slow axis of the fiber is transformed into a circularly polarized state that has a handedness opposite of the chiral structure so that it stays in the core.
  • For the devices with PM fiber, the light coupled into the fast axis of the fiber is transformed into a circularly polarized state that has the same handedness as the chiral structure so that it is scattered from the core.
Region 2Light with the same handedness as the core is scattered out of the fiber, while light with the opposite handedness propagates through the core.
Region 3The light emerging from Region 2 is transformed back into a linearly polarized state. For the devices with PM fiber, the linearly polarized state is coupled into the slow axis of the fiber.
Item #IFP1064PMIFP1310PMIFP1550PMIFP1550SM
Center Wavelength1064 nm1310 nm1550 nm
Wavelength Bandwidth>50 nm
Extinction Ratio (PER) >30 dB
Insertion Loss <2 dB
Polarizer Length 42 ± 2 mm
Fiber

IFPxxxPM Models: PM Fiber with Ø900 μm Protective Jacket
(The key of the FC/PC connector is aligned with the slow axis of the PM fiber.)

IFPxxxSM Models: SM Fiber with Ø900 μm Protective Jacket

Fiber Length 2 m
ConnectorBare Fiber (-FC Models:  FC/PC Connectors)
Package StyleFlexible Stainless Steel Micro-tubing (28 cm Long) Under Ø900 μm Furcation Tubing
Operating Temperature-40 to 85 °C
Storage Temperature-70 to 85 °C
Note: The chiral technology used in this fiber causes the input light to scatter and/or reflect. The magnitude of this reflection depends on the specific model and also the input SOP. For more information on return losses in your polarizer application, please contact tech support.

 

Sample Graphs of Inserion Loss and Extinction Ratio

980 nm Devices1064 nm Devices
980 nm Device IL and PER Typical Graph

1064 nm Device IL and PER Typical Graph

 

1310 nm Devices1550 nm Devices
1310 nm Device IL and PER Typical Graph1550 nm Device IL and PER Typical Graph

The in-fiber linear polarizers are manufactured by Chiral Photonics using their proprietary chiral technology developed by Drs. Azriel Genack and Victor Kopp, distinguished physicists at City University of New York. Unlike conventional single-mode optical fibers that guide light using a concentric circular core and cladding, the chiral fibers are manufactured by heating and twisting the fiber. Varying the geometry of the core (square, oval, off center, etc.) and the period produces a chiral fiber with different characteristics.

Using a fiber with a square core produces a double-helical core. This double-helical structure causes light with the same handedness as the fiber to be scattered out of the core, while light with opposite handedness continues within the core. The twist length, or period, determines the performance of the device.

A chiral structure with a relatively loose twist (a period of ~100 μm) scatters light into the cladding, where it is coupled into the cladding modes. These types of structures are beneficial to a multitude of sensor applications, such as pressure, temperature and torque sensors.

In gratings with a reduced twist period (~10 µm), the photons are scattered out of the core at larger angles and no longer couple into the cladding. These moderately twisted structures are the basis for the in-line polarizers we are offering here.

As the period of the twist is further reduced to ~1 μm, the photons with the handedness of the chiral core are back-reflected within the fiber’s core. The wavelength and polarization of the reflected photons are controlled by the pitch and handedness of the twist. These tightly twisted chiral fibers are a promising replacement for fiber Bragg gratings (FBGs), as well as the basis for highly efficient fiber lasers.

The figure below shows the various structures of the chiral fibers based on the twist period. There is also an instructional animation produced by National Science Foundation that demonstrates how chiral structures work.

 

Chiral Products Chart

Image copied from Chiral Photonics non-confidential Power Point presentation.

Light with the same handiness of the chiral structure is show with red arrows, while light with the opposite handiness is represented by blue arrows.

Loading Support DocumentsLoading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: apalmentieri Posted Date: 2010-02-02 19:54:01.0
A response from Adam at Thorlabs to Nicolaus: The extinction ratio of the device will remain the same at 1610nm, but the insertion loss will drop. We can provide you with a customizable option that will work for your wavelength. I will email you directly to get more information.
Poster: nicolaus Posted Date: 2010-02-02 18:15:43.0
We want to use the in fiber polarizer at 1610 nm wavelength. Will the device work properly at this wavelength also? Thank you a lot for information.
Poster: klee Posted Date: 2009-10-30 10:11:57.0
A response from Ken at Thorlabs to : I have checked with the manufacturer (Chiral Photonics), but unfortunately, they do not have any MTBF data.
Poster: adil_alpha Posted Date: 2009-10-30 07:40:40.0
I am currently using your IFP1310PM polarizer. i need the MTBF(or MTTF)or failure rate of polarizer. What parameter play role in calculaing the failure rate of polarizer. Regards
Poster: klee Posted Date: 2009-09-15 16:30:40.0
A response from Ken at Thorlabs to stefano.minardi: The back-reflection (return loss) on these devices without connectors are 22-24 dB.
Poster: stefano.minardi Posted Date: 2009-09-15 16:12:47.0
What is the return loss of the polarizer?
Poster: klee Posted Date: 2009-09-14 17:12:21.0
A response from Ken at Thorlabs to qwang: We do not have any in-line polarizer for 2000nm and unfortunately, we do not have any test data of how the 1550nm one will perform at 2000nm.
Poster: qwang Posted Date: 2009-09-11 16:14:05.0
Do you have in-line polarizer at 2000nm? What do 1550nm in-line polarizer behave at 2000nm? Thank you.
Poster: klee Posted Date: 2009-08-11 17:38:09.0
A response from Ken at Thorlabs to stefano.minardi: It is aligned to the slow axis.
Poster: stefano.minardi Posted Date: 2009-08-11 17:10:57.0
Dear Sirs, Could you please tell me if the polarization axis of the IFP1310PM is aligned to the slow or the fast axis of the fiber? Thank you Stefano Minardi
Poster: Tyler Posted Date: 2008-10-29 15:52:07.0
A response from Tyler at Thorlabs to stefano.minardi: The in-line fiber polarizers do work in both directions. The linear polarization is slowly changed to a circular polarization and then back to linear as the adiabatic twisting of the fiber core first increases in pitch and then decreases. If the incident light is a combination of two orthogonal linear polarization states, one linear SOP will be converted to a right handed circular SOP while the other linear SOP will be converted to a left handed circular SOP as the pitch in the twisting fiber core is adiabatically increased. Depending on the handedness of the helical core, one of the circular polarization states will scattered out of the fiber core. The remaining light will then go through the adiabatic reduction in the pitch of the twisting fiber core, which returns the light to a linear SOP. If this generalized explanation is not sufficient, please contact Thorlabs and we will try to provide the level of detail that you require. Thank you for your interest in our products.
Poster: stefano.minardi Posted Date: 2008-10-27 11:13:51.0
I´m wondering if the in-line polarizers can work in both directions. Could you please explain to me?
Poster: technicalmarketing Posted Date: 2008-03-03 10:20:27.0
To d95941023: Someone from our technical support staff will be responding directly to your inquiry.
Poster: d95941023 Posted Date: 2008-02-29 08:18:21.0
To whom is concerned, Would you please tell me the insertion loss and extinction ratio of In-Fiber Polarizer IFP980PM-FC (980nm, PM/PM Pigtails, FC/PC) when operating at 1064 nm? With kind regards, Chien-Chih
Poster: technicalmarketing Posted Date: 2007-08-16 09:42:47.0
Thank you for the feedback Woosung. The information about the key alignment has been added to the page and an RMA number has been provided so that the part can be exchanged for a properly aligned IFP1550PM-FC that will be tested prior to shipping to ensure that this vendor-supplied part meets specifications. Thorlabs is committed to providing a high level of support for our entire product line, including the subset of products that are vendor supplied.
Poster: woosung Posted Date: 2007-08-03 07:54:48.0
I have purchased two of IFP1550PM-FC(Order Number: 199476), but I am very uncomfortable, beacause the key and the slow axis of IFP-11812(device No)are not aligned about an angle of 15 degrees. I think you have to exchange it and charge all cost. Please let me know what should I do for exchange. ASAP.
Poster: woosung Posted Date: 2007-08-02 02:56:27.0
I’m curious about a IFP1550PM-FC. If unpolarized light is launched input of IFP1550PM-FC, which is it that the output of polarized light is paralleled to , slow or fast axis?
Poster: acable Posted Date: 2007-07-26 18:39:27.0
Please also carefully point out what the transmission axis alignment is with respect to the key, saying that the "key aligned to the slow axis" is a good hint but for a polarizer i think in terms of a transmission axis. I would also add the alignment information to the specifications table that is on the Specs tab.
Poster: mclark Posted Date: 2007-07-26 16:43:30.0
Maybe we should add a bullet up at the top of the page stating on connectorized pigtails the PM fiber and the connector key are aligned to the slow axis.
Poster: woosung Posted Date: 2007-07-26 01:25:13.0
Would you tell me that the PM fiber and the connector key are aligned to the slow axis?
Loading Tag cloudLoading...


In-Line Fiber Polarizers with Single Mode Fiber
Order
Based on your currency / country selection, your order will ship from Newton, New Jersey  
  +1 QTY Part Number - Imperial Price Available/Ships
IFP1550SM Support Documentation IFP1550SM - In-Fiber Polarizer, 1550 nm, SM/SM Pigtails $300.00
Today
 
IFP1550SM-FC Support Documentation IFP1550SM-FC - In-Fiber Polarizer, 1550 nm, SM/SM Pigtails, FC/PC $360.00
Today
 

In-Line Fiber Polarizers with Polarization Maintaining Fiber
Order
Based on your currency / country selection, your order will ship from Newton, New Jersey  
  +1 QTY Part Number - Imperial Price Available/Ships
IFP980PM Support Documentation IFP980PM - In-Fiber Polarizer, 980 nm, PM/PM Pigtails $300.00
Today
 
IFP980PM-FC Support Documentation IFP980PM-FC - In-Fiber Polarizer, 980 nm, PM/PM Pigtails, FC/PC $400.00
Today
 
IFP1064PM Support Documentation IFP1064PM - In fiber Polarization, 1064 nm, PM-PM $300.00
Today
 
IFP1064PM-FC Support Documentation IFP1064PM-FC - In-Fiber Polarizer, 1064 nm, PM/PM Pigtails, FC/PC $400.00
Today
 
IFP1310PM Support Documentation IFP1310PM - In-Fiber Polarizer, 1310 nm, PM/PM Pigtails $300.00
Today
 
IFP1310PM-FC Support Documentation IFP1310PM-FC - In-Fiber Polarizer, 1310 nm, PM/PM Pigtails, FC/PC $400.00
Today
 
IFP1550PM Support Documentation IFP1550PM - In-Fiber Polarizer, 1550 nm, PM/PM Pigtails $300.00
Today
 
IFP1550PM-FC Support Documentation IFP1550PM-FC - In-Fiber Polarizer, 1550 nm, PM/PM Pigtails, FC/PC $400.00
Today
 

Author: tmorgus Last Updated: Mar 17, 2009
Log in  |  My Account  |  Contact Us  |  Privacy Policy  |  Home  |  Site Index
Copyright © 1999 - 2010 Thorlabs
   HACKER SAFE certified sites prevent over 99.9% of hacker crime.
Sales: 1-973-579-7227     |     Support: 1-973-300-3000