Thorlabs Home Create an Account  |  Log In
Search Our Site:
( 0)

Your Shopping Cart is Empty
      
Products Rapid Order Services The Company Partners My Thorlabs

Additional Product Families In this Group
Polarimeters with External Head
In-Line Polarimeters
Deterministic Polarization Controller
PMD/PDL Measurement
SOP Locker
Extinction Ratio Meter
Fiber Polarizers
Polarization Optics
 
Products Home >> Polarimetry >> Benchtop State of Polarization Locker Print Friendly 
Benchtop State of Polarization Locker
 
 
Related Products


PL100 Series Features

  • Wavelength Range: 1510 to 1640 nm
  • Input Independent Polarization Control and Locking
  • Stand-alone Operation without PC
  • High-Speed
  • Excellent Accuracy
    • SOP: ±0.25° on Poincaré Sphere
    • DOP: ±0.25 %
  • SOP Scrambling (PL100S)
  • Low Insertion Loss: <1.1 dB
  • USB Control
 The PL100 Series State of Polarization (SOP) Locker is a stand-alone inline deterministic polarization controller. These benchtop devices offer accurate high-speed low-loss control of the output polarization state independent of the input SOP. The SOP locker can be used as a stand alone device or it can be controlled by a computer through a USB port using the included USB cable and software drivers. Drivers for the LabVIEW™, LabWindows/CVI™, MSVC, and Borland C programming environments are included. Similar to the DPC5500 Deterministic Polarization Controller, the PL100 series SOP Locker controls the output polarization using a closed-loop system consisting of several piezo-electric fiber squeezers, a fast in-line polarimeter, and a digital signal processor (DSP). For low-power signals, there is a precision mode that increases the averaging time, which allows the system to maintain precise control over the output SOP. Also, a button on the front panel toggles the active control of the output polarization on/off. Note that when the active control of the output SOP is off, the output polarization will be dependent on the input polarization. The PL100 series have a built-in calibration routine that can be initiated via a button on the front panel.
state of polarization locker, general state of polarization locker for PM fiber output
PL100S
 
PL100P
PL100S Specific Information: The output polarization is set by using the up, down, right, and left buttons on the front panel. Pressing one of these buttons results in a 1° change in the output SOP along a longitudinal (up/down buttons) or latitudinal (right/left buttons) grid superimposed on the Poincaré Sphere. The SOP of the output light is stored in memory so that when the PL100S is turned off for some period of time and then turned back on the output SOP will not change. An additional operating mode on the PL100S produces a pseudo-depolarized output; in this mode, the polarization of the output light is rapidly changed such that all SOPs have an almost equal probability of occurring at any particular instant in time. PL100P Specific Information: The PL100P is designed for use with a PM output fiber and as a result the SOP of the output light is linear when the PL100P is locked. A button on the front panel toggles the orientation of the linear polarized output light between the slow- and fast-axis of the PM fiber.
ModelPL100SPL100P
Optical Parameters
Output:SMFPMF
Wavelength Range:1510 to 1640 nm
SOP Accuracy:± 0.25° on Poincaré Sphere
DOP Accuracy:± 0.25%
Insertion Loss:< 1.1 dB
PDL:< 0.05 dB
Dynamic Range:35 dB (-20 dBm to +15 dBm)
Accessible SOP's:Full Poincaré Sphere
SOP Setting Time in Normal Mode:150 µs for < 10° deviation
1 ms for < 1° deviation
Regulation Period Normal Mode:90 µs
Regulation Period Precision Mode:3 ms
SOP Repeatability:< 0.1°
General Technical Data
Operating Temperature:5 to 40° C
Storage Temperature:-40 to 70° C
Optical Input / Output Connector:FC / APC
Warm-Up Time for Rated Accuracy:10 min
Mains Voltage:100 V ... 240 V ± 10%
Mains Frequency:50 Hz ... 60 Hz
Maximum Power Consumption:30 VA
Dimensions (W x H x D):146 x 66 x 290 mm³
Weight:< 3 kg

(All data are valid at 23±5° C and 45±15% rel. humidity)

The following software is available:

Use this link to download the following software packages:

  1. Drivers: Instrument drivers for the National Instruments™, LabWindows™/CVI and LabVIEW™ development environments. These are intended for developers who want to extend or adapt the functionality of the device to their special requirements.
Loading Support DocumentsLoading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
Loading Tag cloudLoading...


Order
Based on your currency / country selection, your order will ship from Newton, New Jersey  
  +1 QTY Part Number - Imperial Price Available/Ships
PL100P Support Documentation PL100P -    SOP Locker with PMF Output $9,360.00
  Lead Time
 
PL100S Support Documentation PL100S -    SOP Locker with SMF Output $9,984.00
Today
 

Author: tmorgus Last Updated: Jul 24, 2008
Log in  |  My Account  |  Contact Us  |  Privacy Policy  |  Home  |  Site Index
Copyright © 1999 - 2010 Thorlabs
   HACKER SAFE certified sites prevent over 99.9% of hacker crime.
Sales: 1-973-579-7227     |     Support: 1-973-300-3000