Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Extended Broadband SLD Light Source


Related Items









Extended Broadband SLD Light Source

Item #LS2000B
Matched-Pair SLD Characteristics
Channels1234
SLD OutputSLD ASLD BA + B
Central Wavelength - Typical1225 nm1340 nm1300 nm
FWHM Bandwidth - Typical80 nm110 nm200 nm
10dB Bandwidth - Typical100 nm150 nm235 nm
Fiber-Coupled Power>10 mW per channel
Noise, Typical<0.2% (Source Dependent)
Controller Characteristics
Adjustment Range0 - Full Power
Temperature Control14.00 to 30.00 °C
Operating Temperature10 - 30 °C
Fiber/ConnectorSMF-28e, FC/APC

Features

  • Superluminescent Diode (SLD) Tuned for OCT Applications
  • Dual SLD Light Sources for Broadband Spectral Output
  • Four Channel Output
  • 1300 nm Center Wavelength
  • >10 mW Output per Channel
  • FC/APC Connector
  • Independent Operation for Each SLD
  • Controls on Front Panel and via USB Interface

Thorlabs has partnered with Praevium Research to develop superluminescent diode (SLD) light sources for OCT applications. In OCT imaging systems, the optical bandwidth of the light source is inversely proportional to the axial resolution. To provide higher axial resolution than currently possible with a single SLD, the LS2000B features a dual SLD arrangement. This dual SLD feature produces an extended broadband SLD light source ideal for high resolution OCT imaging applications.

The SLDs are designed so that their emission spectra are offset yet, when combined (matched-pair), the deviation from normal Gaussian distribution based on that offset is minimized to less than 3 dB (see typical spectrum below). The output of the two fiber-pigtailed SLDs are fiber coupled to provide a single extended bandwidth (200 nm, typical) light source.

SLD Emission
SLD Emission

The LS2000B extended broadband SLD light source packages the matched-pair SLDs into a single compact housing. Like our other 1300 nm SLD for OCT, these SLDs have an integrated isolator, thermistor, and TEC element for optimal performance. The LS2000B front panel provides independent control of the output of each SLD. In addition, each SLD has a front panel enable/disable output button as well as a reset to the factory configuration.

The LS2000B SLD light source can be completely controlled using the front panel interface, however the unit can also be controlled through a PC via the USB connection on the back of the unit. The LS2000B can be controlled through the provided software as well as through command line language via the USB port.

There are four FC/APC fiber connectors in the front panel of the LS2000B. The first two channels access to the output of the two independent SLDs. The remaining two channels provide extended bandwidth output by combining the output of the two SLDs. Each combo-channel will have a bandwidth greater than 170 nm and output power greater than 10 mW from each channel. The LS2000B can operate two channels, 1 and 2 or 3 and 4, simultaneously.

OCT Scan of an Onion Skin

This extended light source can be used in OCT imaging systems to produce images with a resolution of ~3 μm in biological (n = 1.33) samples. The images below demonstrate the increased resolution obtained when the light source is switched from a 90 nm Bandwidth single SLD source to a 200 nm Extended Bandwidth SLD source.

Image Taken Using a 90 nm Bandwidth SLD
Onion Skin from 90nm SLD
Image Taken Using a 200 nm Extended Bandwidth SLD
Onion Skin from 200 nm LS2000B

OCT Imaging with a 90 nm bandwidth (FWHM) source provides ~9 μm of axial resolution, as demonstrated in the top image of an onion skin. Incorporating an Extended Broadband SLD, based on matched-pair SLD light sources that together provide a bandwidth of 200 nm (Typical, FWHM), enables imaging at axial resolutions less than 4 μm, as demonstrated above. The higher resolution provided by the Extended Broadband SLD enables visualization of distinct layers in the onion skin.

Item #LS2000B
Optical Performance Specifications
Channels1234
SLD OutputSLD ASLD BSLD A + SLD B
Central Wavelength - Typical1225 nm1340 nm1300 nm
FWHM Bandwidth - Typical
(Minimum Bandwidth)
80 nm
110 nm
200 nm
(170 nm)
10 dB Bandwidth - Typical100 nm150 nm235 nm
Fiber-Coupled Power>10 mW per channel
Noise, Typical<0.2% (Source Dependent)
Electrical Performance Specifications
Current Set point Resolution0.1 mA
Temperature Adjust Range14.00 to 30.00 °C
Temp Set point Resolution ±0.01 °C
General Specifications
AC Input100 - 240 VAC, 50 - 60 Hz
Input Power65 VA max.
Fuse Ratings500 mA
Fuse TypeIEC60127-2/III (250 V, Slow Blow Type ‘T’)
Fuse Size5 mm x 20 mm
Dimensions (W x H x D) 12.6” x 2.5” x 10.6” (320 mm x 64 mm x 269 mm)
Weight7.3 lbs
Operating Temperature10 to 30 °C
Storage Temperature0 to 50 °C
Connections and Controls
Interface Control Optical Encoder with Pushbutton
Enable and Laser SelectKeypad Switch Enable with LED indication
Power OnKey Switch
Fiber Ports FC/APC
DisplayLCD, 16 x 2 alphanumeric characters
Input Power ConnectionIEC Connector
Interlock2.5 mm Mono Phono Jack
Communications
Communications PortUSB 2.0
Com ConnectionUSB Type B connector
Cable, Included2 m USB Type A to Type B Cable
(Replacement Part Number USB-A-79)

Computer Interface

USB Type B

USB Type B

USB Type B to Type A Cable Included

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
Click on any phrase below to search our site using our new Search Engine:
broad band sld   broadband sld   broadband sled   covega   oct imaging   oct light source   optical coherence tomography   sled   super led   super luminescent diode   superluminescent diode  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
LS2000B Support Documentation LS2000B Extended Bandwidth SLD Source, 1325 nm, BW >170 nm $12,900.00
Lead Time
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000