Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Optical Tables Accessories - Under Table Shelf


Related Items








Optical Tables Accessories - Under Table Shelf

 UTS102
Length1.5m (4.9’)
Width0.5m (1.6’)
Load Capacity300kg (600 lbs)

Features

  • Frees Up Valuable Table Workspace
  • Load Capacity is 300kg (660lbs)
  • Provides a Stiff Platform for Lasers, Power Supplies, and Accessories
  • Simply Bolt Shelf to Thorlabs' Tabletops With Laser Accessory Hole (option/H)
  • Supplied with All Brackets and Fixings

Thorlabs under table shelf is a space effective solution for applications that require equipment to be mounted under the optical table. This shelf provides a stiff, non marring platform, with a load capacity of 300 kg (660 lbs).

For tables with a laser access hole, this shelf can be used in conjunction with our Beam Steering System and is ideal for mounting lasers underneath the table. It provides ample space while being conveniently tucked away, and due to its sturdy construction is an excellent choice for such applications.

Please note that the under table shelf must be ordered at the same time as the optical table. The optical table will not have fixings for the shelf unless it is specified at the time of order.

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: jlow
Posted Date: 2012-09-25 09:29:00.0
Response from Jeremy at Thorlabs: We can make the shelf with M6 holes. We will get in touch with you directly for a quote on this.
Poster: m.c.ashby
Posted Date: 2012-09-21 05:49:57.0
is this shelf available tapped with M6 threads (like optical table tops) to allow equipment to be secured in place?
Click on any phrase below to search our site using our new Search Engine:
laser shelf   optical table laser shelf   optical table shelf   optical table under shelf  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
UTS102 Support Documentation UTS102 Undertable Shelf 1.6' x 4.9' (0.5m x 1.5m) $1,445.00
Lead Time
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000