Thorlabs Home Create an Account  |  Log In
Search Our Site:
( 0)

Your Shopping Cart is Empty
      
Products Rapid Order Services The Company Partners My Thorlabs

Additional Product Families In this Group
Post Mounted Irises
Standard Lever Irises
SM Threaded Lever Irises
SM Threaded Ring Irises
SM Threaded Manual Shutter
Mounted Pin-Holes
Mounted Slits
Variable Slits
Pinhole Spatial Filter
Shutter and Controller
 
Products Home >> Mechanics >> Irises / Apertures >> Mechanical Slits Print Friendly 
Mechanical Slits
 
 
Related Products


Features

  • 1-to-1 Micrometer-to-Slit Width Adjustment
  • Slit Centered to SM05-Threaded Through Hole
  • Slit Size: 0 to 6 mm
  • SM05 Threading for Integrating Lens Tubes

The VA100 (formerly VS100) mechanical slit provides precise adjustment of two hardened stainless steel blades centered equally about an SM05-threaded through hole. Each blade is black to reduce unwanted reflections. The unique design of this mount provides a 1-to-1 correlation between the adjustment of the precision micrometer drive and the subsequent change in slit width. The actual slit width ranges from fully closed to 0.25" (6 mm) wide. In the fully closed position, the two blades are touching, however imperfections in the blades and the degree to which the blades are parallel can cause gaps as large as 0.001" (25 µm) in width. The slit opening remains centered on the SM05-threaded aperture as the slit width is varied. The slim overall profile of the mount makes it ideal for use with compact optical assemblies. A bottom-located #8-32 (M4) mounting hole is compatible with our standard 1/2" TR mounting posts. The through hole is SM05 threaded, which is used across an array of Thorlabs products including mounted optics, lens tubes, and our 16 mm cage system.

Loading Support DocumentsLoading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: apalmentieri Posted Date: 2010-03-24 11:42:32.0
A response from Adam at Thorlabs: Due to the current design of the VA100, it is not possible to add stepper motors to this product. The main body is only 0.380" thick so the hole cannot be opened up to 0.375" to accommodate the 3/8" barrel of the ZST6B. I believe that this is a good new product idea and will suggest this to our opto-mechanical engineering team as a customer-inspired idea.
Poster: Posted Date: 2010-03-23 19:57:51.0
is it possible to have this motorized using one of your 1/4-80 stepper motors?
Poster: technicalmarketing Posted Date: 2008-01-29 13:19:36.0
According to an estimate made by Thorlabs Technical Support Staff, the distance between the sets of slits would be ~4.36 mm. Thank-you for the interest in our product and please contact us if you have any further questions.
Poster: sclarke Posted Date: 2008-01-28 19:10:57.0
Hello, How far from the face are the blades in the VS100? I need two adjustable slits - one x and one y - as close to the same plane as possible. If the removable plate from two VS100 were removed and the two parts placed right against each other, how close would the two sets of blades be? Thanks Steve Clarke Los Alamos National Lab
Poster: acable Posted Date: 2007-10-15 20:37:35.0
Tried to find this page by searching on adjustable slit, then variable slit, then i used slit but then had to guess that mechanical slit was the right choice in the large number of options given in response to the last query. The reason why i wanted to find the product page was to understand the minimum slit width, the presentation says fully closed, could you clarify what you mean by this less than precise term.
Loading Tag cloudLoading...


Order
Based on your currency / country selection, your order will ship from Newton, New Jersey  
  +1 QTY Part Number - Imperial Price Available/Ships
VA100 Support Documentation VA100 -    Adjustable Mechanical Slit $248.00
Today
 
  +1 QTY Part Number - Metric Price Available/Ships
VA100/M Support Documentation VA100/M -    Adjustable Mechanical Slit, Metric $248.00
Today
 

Author: tmorgus Last Updated: May 26, 2009
Log in  |  My Account  |  Contact Us  |  Privacy Policy  |  Home  |  Site Index
Copyright © 1999 - 2010 Thorlabs
   HACKER SAFE certified sites prevent over 99.9% of hacker crime.
Sales: 1-973-579-7227     |     Support: 1-973-300-3000