SM1-Threaded (Ø25 mm) or SM05-Threaded (Ø1/2") Mount Engraved with Part Number and Optical Density
Attenuation in the Visible and NIR Spectral Regions (See Graphs tab)
Optical Densities Ranging from 0.1 to 4.0
Thorlabs' Mounted N-BK7 Reflective (Metallic) Ø1/2" and Ø25 mm Neutral Density (ND) Filters provide uniform attenuation over the broad spectral range from 350 nm to 1100 nm. All Ø25 mm filters are mounted in an SM1-threaded (1.035"-40) cell, making them compatible with components such as Ø1" lens tubes. All Ø1/2" filters are mounted in SM05-threaded (0.535"-40) cell; making them compatible with components such as Ø1/2" lens tubes. Our reflective ND filters have optical densities ranging from 0.1 to 4.0. Refer to the Specs tab above for detailed information about the average transmission obtained with each of our reflective neutral density filters. The Graphs tab contains plots of the transmission and reflection for each filter for a broad wavelength range.
These filters consist of a N-BK7 glass substrate with a metal (Inconel) coating. Inconel is a very hard metallic alloy that ensures flat spectral response from the UV to the mid IR and is resistant to aging under normal conditions; however, it will oxidize at elevated temperatures. To prevent oxidation, Thorlabs recommends using these ND filters at temperatures below 100 °C.
The Ø25 mm mounted N-BK7 reflective ND filters are also offered in filter kits. These kits come in metal box with labeled foam inserts to organize the optics. These boxes with inserts are also separately available for storage of individually-purchased mounted filters. These filters are also available unmounted. Other reflective ND filters in Thorlabs offering include UV fused silica filters and variable ND filters, as well as a complete line of absorptive ND filters in several sizes; the table above contains links to all of the available options.
Please note that Thorlabs Neutral Density filters are not designed as laser safety equipment. For lab safety, Thorlabs offers an extensive line of safety and blackout products, including beam blocks, that significantly reduce exposure to the stray or reflected light.
The optical density, OD, is defined in terms of transmission T by the following equation: Choosing an ND filter with a higher optical density will translate to lower transmission and greater absorption of the incident light. For higher transmission and less absorption, a lower optical density would be appropriate.
For Detailed Plot Information
For detailed individual plots for each part, as well as Excel files with plot data, click on this icon in the product tables.
Response from Javier at Thorlabs to meier: We have tested the laser induced damage threshold (LIDT) of these reflective neutral density filters with a pulsed 532nm source, and arrived at a value of 0.025J/cm^2 (10 ns pulse width, 10 Hz rep. rate). However, the LIDT cannot reliably be scaled for a 1 s pulse using this value. In this case, a CW threshold is more appropriate. We specify a CW damage threshold of 0.75 W/cm^2 for these ND filters. With a 0.8W beam and 0.25mm^2 diameter, the resulting power density is 320W/cm^2, which greatly exceeds the CW spec. I will contact you directly for further support.
Poster: meier
Posted Date: 2011-08-17 16:44:47.0
Hi,
question about the damage threshold: will the filter be damaged by a "short" laser pulse (532 nm) of about 1 second with a power of approx. 0.8W on an area of 0.25mm^2 ?
Poster: bdada
Posted Date: 2011-07-21 10:32:00.0
Response from Buki at Thorlabs:
Please refer to the “Threading Specs” tab in the web page linked below to get the specifications for the SMx series Thorlabs threads.
http://www.thorlabs.de/NewGroupPage9.cfm?ObjectGroup_ID=3307&pn=SM1L03#3388
Poster: jan.grawe
Posted Date: 2011-07-21 10:20:47.0
Hello, I need the full ppecs of the SM1 thread in order to design a mating part. Could you sent it to me?
Best regards,
Jan Grawé
Poster: jjurado
Posted Date: 2011-05-10 09:54:00.0
Response from Javier at Thorlabs to Felice: Thank you for contacting us. We would recommend using our reflective ND filters for use in the IR region. Even though their performance is most uniform in the 350-1100 nm range, they can still be used up to ~2 um. See Graphs tab above for reference. I will contact you directly with more information regarding the reflectance of these filters.
Poster: fg2251
Posted Date: 2011-05-09 23:07:58.0
Hi
I need neutral density filter to attenuate fs pulse in IR 1.1-2 micron coming from an OPA (tens of microJ)
Should I buy the ND series or the Absorbitive series NE?
Also can you provide the transmittance in IR region? up to 2 micron?
Thanks
Felice
Poster: apalmentieri
Posted Date: 2010-03-01 10:52:52.0
A response from Adam at Thorlabs to lyu: We can make 1/2" diameter reflective filters for you. The price would be depended upon the quantity you are looking for as these would need a reflective inconel coating. I will email you directly to find out your quantity so we can get you an accurate price quote.
Poster: lyu
Posted Date: 2010-03-01 09:46:48.0
can you make diameter 1/2 inch reflective ND2 (BK7) filters for me? If can, how about the price? Thanks in advance.
Yu
Poster: Tyler
Posted Date: 2009-01-26 11:36:08.0
A response from Tyler at Thorlabs to shshim: I hope that the custom spacers are working out. If we can help in any other way, please let us know.
Poster: shshim
Posted Date: 2008-11-21 13:00:09.0
Do you have any angled adapter to mount the reflective neutral density filters? Currently, I am using a cage filter wheel to hold 6 reflective ND filters. I fear that the reflected beam bounce back into the laser. The cage filter wheel doesnt allow to tilt the filters. I wish you have a simple angled ring that sits between the filter and the mount. I found your angled mount (SM1L03T), but this cannot be mounted to the filter wheel.
I hope you have a good solution for this issue. Thanks!
Click on any phrase below to search our site using our new Search Engine: