Thorlabs Home Create an Account  |  Log In
Search Our Site:
( 0)

Your Shopping Cart is Empty
      
Products Rapid Order Services The Company Partners My Thorlabs

Additional Product Families In this Group
Modular Tunable Lasers
INTUN Continuously Tunable
TXP System Tunable Lasers
Swept Source Lasers
 
Products Home >> Coherent Sources >> Tunable Lasers >> USB Benchtop Linear Tunable Lasers Print Friendly 
USB Benchtop Linear Tunable Lasers
 
 
Related Products


Two Models To Choose From:

  • Tunable ECL Laser Module for TXP Test and Measurement Platform, 1519nm -1630nm: ECL5000D
  • Tunable ECL Benchtop Laser System including Preconfigured PC, 1519nm -1630nm: ECL5000DT

Features:

  • Wavelength Range: 1519-1630nm (Other wavelengths upon request, please contact our Tech Support Team)
  • Power Range: 3dBm (Full Range), 9dBm (Peak)
  • Continuous and Linear Tuning
  • High Wavelength Resolution
  • Mode Hop Free Tuning
  • Internal and External Wavelength & Power Modulation
  • Three Operation Modes: Sweep Mode, Step Mode, and Fixed Wavelength Mode
  • Analog Output for Wavelength Monitoring
  • External Trigger
  • Intuitive GUI and Drivers for LabVIEW™, LabWindows™/CVI and C

Introduction
The ECL5000D is an External Cavity Laser (ECL) Module for the TXP Platform that utilizes Thorlabs' patented ECL Technology providing high stability, high output power, and smooth, continuous tuning through a 110nm tuning range. Based on the Thorlabs PICOD Series Tunable Laser; this ECL is available as a plug-and-play benchtop unit (ECL5000DT) in a rugged TXP5004 chassis, or as a module (ECL5000D) compatible with our TXP5000 Test & Measurement Platform.

This microprocessor controlled laser provides both Digital and Analog Modes of Control. In the analog mode, the wavelength and power can be controlled by applying a voltage to the front input connectors. This can be a DC voltage for step control or a modulated signal for sweeping either the wavelength, the power, or both. The digital control is achieved through the USB interface. The easy to use Graphical User Interface (GUI) offers three operating modes right out of the box:

  • Fixed Wavelength Mode for Setting Constant Wavelengths
  • Step Tuning for Switching between Constant Wavelengths
  • Sweep Tuning for Operation with Continuous Wavelength Changes

LabVIEW™ and LabWindows™ drivers enable an easy and flexible integration of the ECL5000 with other equipment.

For further information, please contact our Tech Support Team.

Laser Data
Wavelength Range:1519 - 1630nm *
Mode Hops:0 over full range
Tuning Speed Continuous (@ 0dBm ±0.2dB):0 - 130nm/s
Tuning Speed Step typ.
(Including Rise and Settling Time):
1nm:30ms
10nm:100ms
100nm:800ms
Wavelength Resolution:0.6pm typ.
Wavelength Repeatability:±1pm typ.
Wavelength Accuracy:±10pm typ.
Wavelength Stability
(Const. Temp. ± 0.5°C):
±2pm max. 1 hour
Wavelength Internal Analog Modulation:1 .. 100Hz (sinusoidal)
Optical Output Power:peak: 9dBm
50nm: 6dBm
full range: 3dBm
Power Resolution:0.1mW
Power Stability (Const.temp.±0.5°C):1h ±0.05dB
Power Repeatability:±0.1dB / 1hour
Power Internal Analog Modulation:0.01 ..100kHz
Spectral Line Width FWHM:< 150kHz
Coherence Control (Sinusoidal 1.55kHz):150MHz typ.
Side Mode Suppression Ratio (SMSR):50dB min.
Signal to Source Spontaneous Emission (SSE):70dB/nm
Signal to Total Source Spontaneous Emission Ratio (STSSER):65dB
Relative Intensity Noise (RIN):-140dB/√Hz
Optical Power Modulation Bandwidth:> 100kHz
Wavelength Modulation Bandwidth:100Hz
Card Power Consumption:< 50W
Fiber and Connector:SMF28; FC/APC *
General Technical Data
Operating Temperature:+10 .. + 40°C
Storage Temperature:-20 .. +60°C
Width:4 units
Weight:<2.5kg
Dimensions (W x H x D):101 x 128 x 271 mm³
4 TXP slots
Optical Output:FC/APC Adapter changeable
Analog Voltage Input for Wavelength Tuning / Modulation:-10V .. +10V
Analog Voltage Input for Output Power Setting / Modulation:-10V .. +10V
Analog Voltage Output Proportional to Actual Wavelength:-10V .. +10V
Trigger Signal Input for Sweep Mode:TTL
Trigger Signal Output for Sweep Mode:TTL

For specifications of the chassis for the ECL5000DT please see TXP5004 at TXP Test and Measurement Platform.
* others on request

 

Graphical User Interface for Sweep Mode

Sweep Mode Gui

The 'Sweep Control' Panel
The graphical window above shows the time-behavior of the laser wavelength. All parameters can be set in the display fields. The sweep mode can be run once (triggered or un-triggered) or continuously. The sweep control panel offers a graphical representation of the sweep, seven numerical input fields, one checkbox, and three operating buttons. In the first two numerical fields the start and target wavelength of the sweep are entered. For a sweep from lower to higher wavelengths, the start wavelength is set lower than the stop wavelength, and vice-versa for a decreasing wavelength sweep. In the third field the desired output power is entered. The lower four input fields determine the rise and fall time of the wavelength scan as well as the dwell time of the upper and lower wavelengths.

  • Hold Start Wavelength: The time the laser stays on the start wavelength
  • Ramp Forward: Rise time for the wavelength to reach the target wavelength
  • Hold Target Wavelength: The time the laser stays on the target wavelength
  • Ramp Return: Fall time for the laser wavelength to reach the start wavelength again

The checkbox ‘Symmetry On’ allows for a symmetrical scan behavior, that means the times for ‘Hold Start Wavelength’ and ‘Ramp Forward’ are the same as for ‘Hold Target Wavelength’ and ‘Ramp Return’.

Graphical User Interface for Step Mode

Step Mode GUI

The "Step Control" Panel
The step control panel offers a graphical representation of the step-scan, five numerical input fields and four operating buttons. In the first two numerical fields the start- and stop wavelength of the step scan is entered. For an increasing wavelength sweep, the start wavelength is lower than the stop wavelength, and vice-versa for a decreasing sweep. In the third field the desired output power is entered. The fourth button allows you to define the step-size in nm. The fifth button (Dwell time) represents the time that the laser wavelength is kept constant for every step.

  • Continuous / Single: Select between a single wavelength scan and a continuous scan, i.e. if the laser has reached the stop-wavelength, it jumps automatically to the start-wavelength again and starts a new scan cycle. If started, the corresponding button text changes to ‘Stop’ to halt the scan and reset the laser to the start wavelength.
  • Pause: Interrupts a running scan.
  • Continue: Continues a paused scan.
  • Step: In a paused scan you can jump manually to the next step and hold there.

The Software Package for the TXP5000 Platform contains the Software Modules for the ECL5000D Series

Use this link to download the following software packages:

The available software is organized into the following categories:

  1. Applications: Standard application software packages and graphical user interfaces. This is what most users need to operate the device for typical applications.
  2. Drivers: Instrument drivers for the National Instruments™, LabWindows™/CVI, and LabVIEW™ development environments. These are intended for developers who want to extend or adapt the functionality of the device to their special requirements.
  3. Firmware: Low level software for the internal operation of the device. This should be updated to the newest version available to guarantee optimal performance. Please see the Operating Manual for information on how to update the firmware of your device.
ECL5000DECL5000DTPart
xxECL5000D Tunable Laser Module for TXP
 xTXP 4 Slot Chassis with USB Control (TXP5004)
 xPreconfigured Laptop with Software & GUI Installed
 xUSB Connection Cable
xxSoftware CD ROM
xxLabVIEW™ and LabWINDOWS™ /CVI Driver Set
xxOperation Manual
Loading Support DocumentsLoading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
Loading Tag cloudLoading...


Order
Based on your currency / country selection, your order will ship from Newton, New Jersey  
  +1 QTY Part Number - Imperial Price Available/Ships
ECL5000D Support Documentation ECL5000D -    Tunable Laser Module for TXP, 1519 -1630 nm $22,500.00
  Lead Time
 
ECL5000DT Support Documentation ECL5000DT -    Complete Tunable Laser System, USB, 1519 -1630 nm incl. PC $25,936.06
Today
 

Author: Author Unknown Last Updated: Nov 01, 2006
Log in  |  My Account  |  Contact Us  |  Privacy Policy  |  Home  |  Site Index
Copyright © 1999 - 2010 Thorlabs
   HACKER SAFE certified sites prevent over 99.9% of hacker crime.
Sales: 1-973-579-7227     |     Support: 1-973-300-3000