Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

5-Axis NanoBlock Device Platform, 112.5 mm Deck Height


Related Items











5-Axis NanoBlock Device Platform, 112.5 mm Deck Height

NanoBlock™ 5-Axis Device Platform, 112.5 mm Deck Height

This 5-Axis Device Platform is designed to be used in conjunction with the NanoMax600 six-axis waveguide manipulator. It is well suited for applications that require an optical element or assembly to be held at a fixed position in front of a high performance multi-axis alignment system. The five degrees of freedom that this device offers allow the fixed portion of the optical assembly to be positioned such that it has the proper orientation with respect to another positioning stage.  The orientation adjustment is achieved via 5 differential adjusters. The coarse adjustment is actuated by a 0.5mm pitch lead screw. The fine adjustment is achieved by using our patented differential mechanism providing 50µm of translation per revolution with a 300µm range.

The NBM513, 5-Axis Device Platform has flexure hinges for all the rotational degrees of freedom, while the x and y linear axes use traditional bearing stages to provide for longer travel. The top deck of the NBM513 is located at 112.5mm above the bottom mounting surface of the device and is designed to accept any of the NanoBlock accessories.

NanoBlock™ 5-Axis Specifications:
Coarse Travel
Optical Axis (x)13 mm
Horizontal Axis (y)13 mm
Vertical Axis (z)6 mm
Pitch Axis (θy)
Yaw Axis (θz)
Differential Travel
Optical Axis (x)300 µm
Horizontal Axis (y)300 µm
Vertical Axis (z)300 µm
Pitch Axis (θy) 30 arcmin
Yaw Axis (θz)10 arcmin
Coarse Resolution
Optical Axis (x)1µm
Horizontal Axis (y)1µm
Vertical Axis (z)1 µm
Pitch Axis (θy)10 arcsec
Yaw Axis (θz)10 arcsec
Differential Resolution
Optical Axis (x)50 nm
Horizontal Axis (y)50 nm
Vertical Axis (z)50 nm
Pitch Axis (θy)1 arc sec.
Yaw Axis (θz)1 arcsec
Deck Height112.5 mm to the mounting surface of the moving platform.
The accessory beam height is 125 mm measured from the bottom surface of the stage.
Load Capacity500 g (1.1 lbs)
Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
Click on any phrase below to search our site using our new Search Engine:
112.5mm   5 axis   5 Axis Positioner   5 axis Stage   device platform   Fiber alignment   Fibre alignment   Five Axis   flexure stage   Manual Stage   Multi axis platform   Multi axis stage   nanoblock   Nanopositioning   Positioning   tilt stage   translation stage   Translational stage   Vertical stage   waveguide Manipulator   XYZ stage  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
NBM513 Support Documentation NBM513 NanoBlock 5-Axis Waveguide Manipulator with Differential Drive Actuators $5,615.00
Today
+1 Qty Docs Part Number - Metric Price Available / Ships
NBM513/M Support Documentation NBM513/M NanoBlock 5-Axis Waveguide Manipulator with Differential Drive Actuators $5,615.00
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000