Please see the Tutorial tab for more information about the structure of the filter and the transmission direction arrow.
Features
Central Wavelengths from 340 nm to 694.3 nm
1, 3, 10, or 40 nm Bandpass Regions
Ø1/2" or Ø1" Mounted Filters
Edge Scribed for Superb Long-Term Stability
Typical Transmission Plots Available for Every Filter
Laser Line Filters for Popular Laser Diode, Argon, Krypton, HeCd, HeNe, and Nd:YAG Laser Lines
The bandpass and laser line filters shown on this page feature center wavelengths shorter than 700 nm. Transmission curves for individual filters are available by viewing the Spec sheet for an individual filter. Each filter is mounted in a black anodized aluminum ring with an outer diameter of Ø1/2" or Ø1" and a maximum edge thickness of 6.3 mm. Please note that Ø1/2" filter options are highlighted in green in the tables below.
Thorlabs' bandpass filters provide one of the simplest ways to transmit a well-defined wavelength band of light, while rejecting other unwanted radiation. Their design is essentially that of a thin film Fabry-Perot Interferometer formed by vacuum deposition techniques and consists of two reflecting stacks, separated by an even-order spacer layer. These reflecting stacks are constructed from alternating layers of high and low refractive index materials, which can have a reflectance in excess of 99.99%. By varying the thickness of the spacer layer and/or the number of reflecting layers, the central wavelength and bandwidth of the filter can be altered.
This type of filter displays very high transmission in the bandpass region, but the spectral range of blocked light on either side of the bandpass region is narrow. To compensate for this, an additional blocking component is added, which is either an all dielectric or a metal-dielectric depending on the requirements of the filter. Although this additional blocking component will eliminate any unwanted out-of-band radiation, it also reduces the filter's overall transmission throughput.
We do not recommend removing the filter from its mount, as the filter consists of several layers of glass that are held together with epoxy and the mounting ring. These glass layers are necessary to protect the dielectric coating from the atmosphere; exposure would significantly reduce the filter's transmission efficiency over time.
Please note that due to the gradual breakdown of the dielectric coatings, our bandpass filters have a typical lifetime of two years. Older filters will experience a decrease in overall transmission in the passband.
We also offer custom bandpass filters with other central wavelengths or FWHM. To request a quote, contact Tech Support.
Common Specifications
Out of Band Transmission
<0.01%
Housing Diameter
1/2" (Laser Line) 1" (Bandpass)
Housing Diameter Tolerance
+0.0 / -0.2 mm
Clear Aperture
Ø8.6 mm (Min) for Ø1/2" Ø21 mm (Min) for Ø1"
Thickness
<6.3 mm
Surface/Coating Quality
80-50 Scratch-Dig
Edge Treatment
Mounted in Black Anodized Aluminum Ring
Edge Markings
CWL-FWHM ↑ Lot Number; The Arrow Points in the Direction of the light transmission
Substrates
Schott Borofloat and Soda Lime
Optimum Operating Temperature
23 °C
Operating Temperature
-50 to 80 °C
Click to Enlarge The number of layers shown in this schematic is not indicative of the number of layers in an actual bandpass filter. Also the drawing is not to scale.
Bandpass Filter Structure
A bandpass filter is created by depositing layers of material on the surface of the substrate. Typically, there are several dielectric stacks separated by spacer layers. The dielectric stack is composed of a large number of alternating layers of low-index and high-index dielectric material. The thickness of each layer in the dielectric stack is λ/4, where λ is the central wavelength of the bandpass filter (i.e. the wavelength with the highest transmittance through the filter). The spacer layers are placed in between the dielectric stacks and have a thickness of (nλ)/2, where n is an integer. The spacer layers can be formed from colored glass, epoxy, dyes, metallic, or dielectric layers. A Fabry-Perot cavity is formed by each spacer layer sandwiched between dielectric stacks. The filter is mounted in an engraved metal ring for protection and ease of handling.
Filter Operation Overview
The constructive interference conditions of a Fabry-Perot cavity allow light at the central wavelength, and a small band of wavelengths to either side, to be transmitted efficiently, while destructive interference prevents the light outside the passband from being transmitted. However, the band of blocked wavelengths on either side of the central wavelength is small. In order increase the blocking range of the filter, materials with broad blocking ranges are used for or coated onto the spacer layers and the substrate. Although these materials effectively block out of band transmission of incident radiation they also decrease the transmission through the filter in the passband.
FB800-10 and FB800-40 filters were used to make the measurement that resulted in the plot above.
Filter Orientation
An engraved arrow on the edge of the filter is used to indicate the recommended direction for the transmission of light through the filter. Although the filter will function with either side facing the source, it is better to place the coated side toward the source. This will minimize any thermal effects or possible thermal damage that blocking intense out-of-band radiation might cause due to the absorption of the out-of-band radiation by the substrate or colored glass filter layers. The plot to the right was made by illuminating the filter with a low intensity broadband light and measuring the transmission as a function of wavelength. The plot shows that the transmission direction through the filter has very little effect on the intensity and the spectrum of the light transmitted through the filter. The minimal variation between the forward and backward traces is most likely due to a small shift in the incident angle of the light on the filter introduced when the filter was removed, flipped over, and replaced in the jig.
The filter is intended to be used with collimated light normally incident on the surface of the filter. For uncollimated light or light striking the surface and an angle not normally incident to the surface the central wavelength (wavelength corresponding to peak transmission) will shift toward lower wavelengths and the shape of the transmission region (passband) will change. Varying the angle of incidence by a small amount can be used to effectively tune the passband over a narrow range. Large changes in the incident angle will cause larger shifts in the central wavelength but will also significantly distort the shape of the passband and, more importantly, cause a significant decrease in the transmittance of the passband.
Filter Temperature
The central wavelength of the bandpass filter can be tuned slightly (~1 nm over the operating range of the filter) by changing the temperature of the filter. This is primarily due to the slight thermal expansion or contraction of the layers.
Loading...
Posted Comments:
Poster: nathan_pust
Posted Date: 2013-05-08 18:25:47.093
For part FL532-1, the transmission data shows only a 25% transmission maximum, while the table on the website quotes 40%. Which one is correct?
Poster: sharrell
Posted Date: 2013-05-09 17:04:00.0
Response from Sean at Thorlabs: The FL532-1 filter should have a minimum transmission of 40%. Our optics team is working on collecting new filter transmission data which will be posted to the website as soon as it's available.
Poster: tholste
Posted Date: 2012-08-27 17:30:00.0
Response from Tor at Thorlabs to halverso: Thank you for contacting us -- we do not currently offer these dimensions. I will contact you directly for more details about your application.
Poster: halverso
Posted Date: 2012-08-27 16:01:53.0
Are these available in either 2" diameter or 2" square unmounted form factors?
Poster: Thorlabs
Posted Date: 2010-12-06 18:32:38.0
Response from Javier at Thorlabs to Matthias: We currently do not have the Sellmeier coefficients for the substrates of our bandpass filters. However, I will work with our optics department in gathering information about dispersion effects. I will contact you directly for further discussion.
Poster: matthias.hensen
Posted Date: 2010-12-06 11:12:15.0
Hey! We are using the FB530-10 inside an interferometer. I have to manage the dispersion, so I would like to know if you offer Sellmeier data for your substrates, denoted as "Schott borofloat and soda lime". Best regards!
Poster: tor
Posted Date: 2010-11-24 08:27:29.0
Response from Tor at Thorlabs to tstier: I have created an Excel file of this filters spectral transmission, and I will send it to you shortly.
Poster: tstier
Posted Date: 2010-11-23 17:55:18.0
Could you please provide FB650-40 transmission spectrum in excel format? 270-1200nm if possible
Poster: jjurado
Posted Date: 2010-06-01 14:44:20.0
Response from Javier at Thorlabs to last poster: The filter coating is designed so that only the specified band is transmitted, and the transmission at the rejection range (200-1200nm for the FB450 filter, for example) is kept at a minimum (< 0.01%). As mentioned in the Tutorial section, the constructive interference conditions of a Fabry-Perot cavity allow light at the central wavelength, and a small band of wavelengths to either side, to be transmitted efficiently, while destructive interference prevents the light outside the passband from being transmitted. We can provide sample scans of these filter if you would like.
Poster:
Posted Date: 2010-06-01 12:54:07.0
Is there a second order that comes thru? If I use a filter at 450 nm is there light at 900 nm that is transmitted?
Poster: apalmentieri
Posted Date: 2010-02-19 19:25:56.0
A response from Adam at Thorlabs to Luis: We can provide customer transmission vs. wavelength curves for our customers. I will contact you directly to get information about the wavelength range and AOIs needed.
Poster: Luis.CerveroGallart
Posted Date: 2010-02-19 09:43:03.0
Is it possible to have transmission versus wavelength curves for different angles not normally incident to the surface? Interesting would be the curves for the FB850-10, FB850-40, FB950-10 and FB950-40 and if possible over the whole angle range from 0 to 90 degrees. Thanks! Luis
Poster: apalmentieri
Posted Date: 2010-01-27 09:51:43.0
A response from Adam at Thorlabs: To determine the dB for these curves you can use the formula
Attenuation(dB) = 10 * Log(1/%T)
I have already modified curves for the FB500-40 and FES1000 and will send them to you shortly.
Poster: delaune
Posted Date: 2010-01-26 20:20:33.0
Dear Sir,
Beginner in the optical field, I wish to know the attenuation value (in dB) of the FB500-40 & FES1000 that were purchased some time ago. Is possible to determine this value from the transmission graph shown in the documents&drawings part? Thanks for the answers.
Poster: apalmentieri
Posted Date: 2010-01-06 09:50:12.0
A response from Adam at Thorlabs to Marc: It is possible to get transmission data files. I will email you direct with some files.
Poster: mverhaegen
Posted Date: 2010-01-06 08:37:15.0
Is it possible to have transmission data file of one of your FBxxx-10 filter? Whatever central wavelength between 400 and 1000nm.
Thank you,
Marc Verhaegen
CTO, Photon etc.
Poster: apalmentieri
Posted Date: 2009-11-17 11:11:39.0
A response from Adam at Thorlabs: Michael, I believe we have this data and I will send it to your email address.
Poster: michael.spurr
Posted Date: 2009-11-17 05:02:23.0
As with the post by mary.breeden, would it be possible to have transmission data for the following filters:
FB405-10
FB420-10
FB440-10
Many thanks, Michael
Poster: klee
Posted Date: 2009-10-28 13:34:32.0
A response from Ken at Thorlabs to kettle: We may be able to do this but we will need more information. Please send a drawing to techsupport@thorlabs.com so that we can take a look.
Poster: kettle
Posted Date: 2009-10-27 18:44:18.0
Dear Sir, I am looking for narrow bandpass filters like FB450-10 for underwater applications. It is important that the filter be 1.5-2" square with holes drilled in the corners. Do you carry a product like this or know where I can get one?
Sincerely,
Anthony Kettle
Poster: klee
Posted Date: 2009-07-13 10:23:29.0
A response from Ken at Thorlabs to SergeyKostrov: The Tutorial can be seen by clicking on the tab within this page. It can not be seen in a separate window/tab.
Poster: SergeyKostrov
Posted Date: 2009-07-11 14:00:37.0
A Web-Link to Tutorial
http://www.thorlabs.com/1001Tutorial
is broken
Poster: apalmentieri
Posted Date: 2009-07-09 11:35:32.0
A response from Adam at Thorlabs: Currently, we do not have the transmission information for these filters all the out to 10um. We can only provide experimental scans out to 3um. I will contact you directly to find out more about the information you are looking for.
Poster: emily.peterson
Posted Date: 2009-07-06 11:37:22.0
I am interested to know the IR transmission of these filters in the 2-10 micron range. I am using the 1650-12 nm filter, as well as 1550, 1450, 1200, 1050.
Poster: klee
Posted Date: 2009-06-24 11:18:46.0
A response from Ken at Thorlabs to s.obyrne: We do carry 1/2" Laser Line filters for certain wavelengths. You can click on the Laser Line Filters under the Related Products above to get to see what wavelengths we have. If you do not find the wavelength you need, send an email to techsupport@thorlabs.com and we will send you a quote for the custom 1/2" filter(s).
Poster: s.obyrne
Posted Date: 2009-06-24 05:41:56.0
Are you going to make a 1/2" version of these for use in the 30 mm cage assemblies. You have 1/2" filter holders, but no filters!
Poster: Tyler
Posted Date: 2008-09-12 15:20:53.0
A response from Tyler at Thorlabs to mary.breeden: A member of the technical support staff will email the data files that you requested. Thank you for using our products. If you have any additional inquires, please let us know.
Poster: mary.breeden
Posted Date: 2008-09-08 15:03:24.0
I recently purchased the visible (10nm) and IR filter kits. Is it possible to get the transmission data (other than the graphs available in the Drawings & Documents area) so that I can accuratly portray them in Zemax? Any MS Office file format (including 2007) would be suitable.
Thanks!
Mary
Poster: technicalmarketing
Posted Date: 2008-02-21 15:49:28.0
Thorlabs has not currently tested that bandpass filter in order to determine its damage threshold. Please contact our technical support staff to discuss whether the filter is a feasible choice for your application.
Poster: ganyi820
Posted Date: 2008-02-18 15:18:31.0
Hello,
May I know the intensity damage threshold for your bandpass filters (FB550-40)?
Thanks
Click on any phrase below to search our site using our new Search Engine:
a Center Wavelength b Full Width Half Max c Peak Transmission d<0.01% (>-40 dB)
400 - 490 nm Bandpass Filters
Item #
Transmission Data
CWLa
FWHMb
T (Min)c
Blockingd
Laser Line
Size
FB400-10
400 ± 2 nm
10 ± 2 nm
37%
200 - 3000 nm
N/A
Ø1"
FB400-40
400 ± 8 nm
40 ± 8 nm
45%
200 - 1150 nm
N/A
Ø1"
FB405-10
405 ± 2 nm
10 ± 2 nm
37%
200 - 3000 nm
N/A
Ø1"
FB410-10
410 ± 2 nm
10 ± 2 nm
40%
200 - 3000 nm
N/A
Ø1"
FB420-10
420 ± 2 nm
10 ± 2 nm
45%
200 - 3000 nm
N/A
Ø1"
FB430-10
430 ± 2 nm
10 ± 2 nm
45%
200 - 3000 nm
N/A
Ø1"
FB440-10
440 ± 2 nm
10 ± 2 nm
45%
200 - 3000 nm
N/A
Ø1"
FL441.6-10
441.6 ± 2 nm
10 ± 2 nm
60%
200 - 1150 nm
HeCd
Ø1"
FB450-10
450 ± 2 nm
10 ± 2 nm
45%
200 - 3000 nm
N/A
Ø1"
FB450-40
450 ± 8 nm
40 ± 8 nm
45%
200 - 1150 nm
N/A
Ø1"
FL457.9-10
457.9 ± 2 nm
10 ± 2 nm
65%
200 - 1150 nm
Argon
Ø1"
FL460-10
460 ± 2 nm
10 ± 2 nm
65%
200 - 1150 nm
Argon
Ø1"
FB460-10
460 ± 2 nm
10 ± 2 nm
45%
200 - 3000 nm
N/A
Ø1"
FB470-10
470 ± 2 nm
10 ± 2 nm
45%
200 - 3000 nm
N/A
Ø1"
FB480-10
480 ± 2 nm
10 ± 2 nm
45%
200 - 3000 nm
N/A
Ø1"
FL488-1
488 ± 0.2 nm
1 ± 0.2 nm
40%
200 - 1150 nm
Argon
Ø1"
FL488-3
488 ± 0.6 nm
3 ± 0.6 nm
45%
200 - 1150 nm
Argon
Ø1"
FL05488-10
488 ± 2 nm
10 ± 2 nm
65%
200 - 1100 nm
Argon
Ø1/2"
FL488-10
488 ± 2 nm
10 ± 2 nm
65%
200 - 1150 nm
Argon
Ø1"
FB490-10
490 ± 2 nm
10 ± 2 nm
45%
200 - 3000 nm
N/A
Ø1"
a Center Wavelength b Full Width Half Max c Peak Transmission d<0.01% (>-40 dB)
500 - 590 nm Bandpass Filters
Item #
Transmission Data
CWLa
FWHMb
T (Min)c
Blockingd
Laser Line
Size
FB500-10
500 ± 2 nm
10 ± 2 nm
50%
200 - 1200 nm
N/A
Ø1"
FB500-40
500 ± 8 nm
40 ± 8 nm
70%
200 - 1150 nm
N/A
Ø1"
FL508.5-10
508.5 ± 2 nm
10 ± 2 nm
65%
200 - 1150 nm
Argon
Ø1"
FB510-10
510 ± 2 nm
10 ± 2 nm
50%
200 - 3000 nm
N/A
Ø1"
FL05514.5-1
514.5 ± 0.2 nm
1 ± 0.2 nm
45%
200 - 1100 nm
Argon
Ø1/2"
FL514.5-1
514.5 ± 0.2 nm
1 ± 0.2 nm
45%
200 - 1150 nm
Argon
Ø1"
FL514.5-3
514.5 ± 0.6 nm
3 ± 0.6 nm
55%
200 - 1150 nm
Argon
Ø1"
FL514.5-10
514.5 ± 2 nm
10 ± 2 nm
65%
200 - 1150 nm
Argon
Ø1"
FB520-10
520 ± 2 nm
10 ± 2 nm
50%
200 - 3000 nm
N/A
Ø1"
FB530-10
530 ± 2 nm
10 ± 2 nm
50%
200 - 3000 nm
N/A
Ø1"
FL05532-1
532 ± 0.2 nm
1 ± 0.2 nm
40%
200 - 1100 nm
Nd:YAG
Ø1/2"
FL532-1
532 ± 0.2 nm
1 ± 0.2 nm
40%
200 - 1150 nm
Nd:YAG
Ø1"
FL532-3
532 ± 0.6 nm
3 ± 0.6 nm
60%
200 - 1150 nm
Nd:YAG
Ø1"
FL05532-10
532 ± 2 nm
10 ± 2 nm
70%
200 - 1100 nm
Nd:YAG
Ø1/2"
FL532-10
532 ± 2 nm
10 ± 2 nm
70%
200 - 1150 nm
Nd:YAG
Ø1"
FB540-10
540 ± 2 nm
10 ± 2 nm
50%
200 - 3000 nm
N/A
Ø1"
FL543.5-10
543.5 ± 2 nm
10 ± 2 nm
70%
200 - 1150 nm
HeNe
Ø1"
FB550-10
550 ± 2 nm
10 ± 2 nm
50%
200 - 1200 nm
N/A
Ø1"
FB550-40
550 ± 8 nm
40 ± 8 nm
70%
200 - 1150 nm
N/A
Ø1"
FB560-10
560 ± 2 nm
10 ± 2 nm
50%
200 - 3000 nm
N/A
Ø1"
FB570-10
570 ± 2 nm
10 ± 2 nm
50%
200 - 3000 nm
N/A
Ø1"
FB580-10
580 ± 2 nm
10 ± 2 nm
50%
200 - 3000 nm
N/A
Ø1"
FB590-10
590 ± 2 nm
10 ± 2 nm
50%
200 - 3000 nm
N/A
Ø1"
a Center Wavelength b Full Width Half Max c Peak Transmission d<0.01% (>-40 dB)
600 - 694.3 nm Bandpass Filters
Item #
Transmission Data
CWLa
FWHMb
T (Min)c
Blockingd
Laser Line
Size
FB600-10
600 ± 2 nm
10 ± 2 nm
50%
200 - 1200 nm
N/A
Ø1"
FB600-40
600 ± 8 nm
40 ± 8 nm
70%
200 - 1150 nm
N/A
Ø1"
FB610-10
610 ± 2 nm
10 ± 2 nm
50%
200 - 3000 nm
N/A
Ø1"
FB620-10
620 ± 2 nm
10 ± 2 nm
50%
200 - 3000 nm
N/A
Ø1"
FB630-10
630 ± 2 nm
10 ± 2 nm
50%
200 - 3000 nm
N/A
Ø1"
FL05632.8-1
632.8 ± 0.2 nm
1 ± 0.2 nm
50%
200 - 1100 nm
HeNe
Ø1/2"
FL632.8-1
632.8 ± 0.2 nm
1 ± 0.2 nm
50%
200 - 1150 nm
HeNe
Ø1"
FL05632.8-3
632.8 ± 0.6 nm
3 ± 0.6 nm
65%
200 - 1100 nm
HeNe
Ø1/2"
FL632.8-3
632.8 ± 0.6 nm
3 ± 0.6 nm
65%
200 - 1150 nm
HeNe
Ø1"
FL05632.8-10
632.8 ± 2 nm
10 ± 2 nm
70%
200 - 1100 nm
HeNe
Ø1/2"
FL632.8-10
632.8 ± 2 nm
10 ± 2 nm
70%
200 - 1150 nm
HeNe
Ø1"
FL05635-10
635 ± 2 nm
10 ± 2 nm
70%
200 - 1100 nm
Diode
Ø1/2"
FL635-10
635 ± 2 nm
10 ± 2 nm
70%
200 - 1150 nm
Diode
Ø1"
FB640-10
640 ± 2 nm
10 ± 2 nm
50%
200 - 1200 nm
N/A
Ø1"
FL647.1-10
647.1 ± 2 nm
10 ± 2 nm
70%
200 - 1150 nm
Krypton
Ø1"
FB650-10
650 ± 2 nm
10 ± 2 nm
50%
200 - 1200 nm
N/A
Ø1"
FB650-40
650 ± 8 nm
40 ± 8 nm
70%
200 - 1150 nm
N/A
Ø1"
FB660-10
660 ± 2 nm
10 ± 2 nm
50%
200 - 1200 nm
N/A
Ø1"
FB670-10
670 ± 2 nm
10 ± 2 nm
50%
200 - 1200 nm
N/A
Ø1"
FL670-10
670 ± 2 nm
10 ± 2 nm
70%
200 - 1150 nm
Diode
Ø1"
FB680-10
680 ± 2 nm
10 ± 2 nm
50%
200 - 1200 nm
N/A
Ø1"
FB690-10
690 ± 2 nm
10 ± 2 nm
50%
200 - 1200 nm
N/A
Ø1"
FL694.3-10
694.3 ± 2 nm
10 ± 2 nm
70%
200 - 1150 nm
Ruby
Ø1"
a Center Wavelength b Full Width Half Max c Peak Transmission d<0.01% (>-40 dB)
Bandpass Filter Kits
The Bandpass Filter Kits contain ten of our most popular Ø1" mounted filters. The filter housings are labeled with the center wavelength, the Full Width Half Maximum (FWHM) of the bandpass region, lot number, and an arrow denoting the transmission direction. The filters come in a foam-lined storage box to help keep the optics organized and protected from physical damage. The table below contains a list of filters (and specs) included in each of the kits.