Thorlabs Home Create an Account  |  Log In
Search Our Site:
( 1)
Your Shopping Cart
ITEM QTY COST
VRC2SM1 1 $76.50
Subtotal: $76.50
      
Products Rapid Order Services The Company Partners My Thorlabs

Products Home >> Lenses >> Achromatic Doublets >> SM1-Threaded, M = 1, Matched Achromatic Doublet Pair >> MAP105050-A1

This product has been superseded by part number MAP105050-A

MAP105050-A1 - 1:1 Matched Achromatic Pair, f1=50 mm, f2=50 mm, BBAR 400-700 nm 
Zoom
MAP105050-A1
1:1 Matched Achromatic Pair, f1=50 mm, f2=50 mm, BBAR 400-700 nm
Part Number: MAP105050-A1 - Ask a technical question Need to Contact Technical Support about a MAP105050-A1? Use this link.
Weight: 0.22 lbs / Each
RoHS: RoHS Exempt Exempt - Exempt13
Price: $180.00
MAP105050-A1 Support Documentation
 
Catalog Page: Catalog Page
Drawings and Documents:
Auto CAD
DXF
Auto CAD DXF
Auto CAD
PDF
Auto CAD PDF
eDrawing eDrawing
Solidworks Solidworks
Share this product Print Add favorite Watch for updates

Related Items for MAP105050-A1:

PRODUCT FEEDBACK
How would you rate this product / product family against the competition? Needs a lot of work  1  2  3   4   Very Good
How would you modify this product to make it better?
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
Email: (Not required)   Contact Me:  
Log in  |  My Account  |  Contact Us  |  Privacy Policy  |  Home  |  Site Index
Copyright © 1999 - 2010 Thorlabs
   HACKER SAFE certified sites prevent over 99.9% of hacker crime.
Sales: 1-973-579-7227     |     Support: 1-973-300-3000